(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench (Tamper Proof) (Part Numbers)

Hex Wrench (Tamper Proof)
  • Volume Discount

•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Standard
•Material: Tool Steel

Hex Wrench:Related Image
・Materials
[ M ] Material: Tool Steel Alloy
[ H ] Hardness: 43~53HRC
[ S ] Surface Treatment:
Trivalent Chromate Plating
 

Specifications

Part Number
IBNP3-6
IBKPL3
Part NumberApplicable ScrewLdB
TypeNo.
IBKPL3M352161.22
4M458.520.51.32.5
5M566231.53
6M674291.84
8M885332.35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
IBKPL3
IBKPL4
IBKPL5
IBKPL6
IBKPL8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWrench Flats B
(mm)
Applicable Bolt Size M
1 Piece(s)Available

8 Days or more

1023
1 Piece(s)Available

8 Days or more

102.54
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

8 Days or more

1058

Loading...

  1. 1
 

Basic Information

Material Tool Steel Unit of Sale Low Quantity Available beginning with 1 pc. Application Standard

Additional Products in this Category

Complementary Products

Tech Support