(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Clamp Plates - Compact, Standard/Miniature Lever

Lead Screw Clamp Plates - Compact, Standard/Miniature Lever
  • Volume Discount
  • Spec Change

•Stop Plate Type: Stop Plates for Position Indicator
•Shape: Block
•Type: Standard
•Material: Aluminum Alloy
•Surface Treatment: Clear Anodize

  • inCAD Components
Clamp Plates - for Compact Digital Position Indicator with Lever/Lever and Bearing:Related Image
[ ! ]Clamp Lever: CLDF (Tapped Type) >> Click here
[ ! ]Miniature Clamp Levers: CLDFC (Tapped) >> Click here
・Materials
TypeMain BodyClamp Lever
[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
DPNK
DPNKM
Aluminum AlloyBlack AnodizeZinc DiecastBaked Paint Finish

Specifications

Part Number
DPNK12
DPNKM10

Part NumberMass (g)
TypeDStandardMiniature
Standard Lever
DPNK
Miniature Lever
DPNKM
88677
108576
128374
148172

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DPNK8
DPNK10
DPNK12
DPNK14
DPNKM8
DPNKM10
DPNKM12
DPNKM14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size D(d)
(Ø)
Lever Type
1 Piece(s)Available

8 Days or more

108Clamp Levers
1 Piece(s)Available

8 Days or more

1010Clamp Levers
1 Piece(s)Available

8 Days or more

1012Clamp Levers
1 Piece(s)Available

8 Days or more

1014Clamp Levers
1 Piece(s)Available

8 Days or more

108Miniture Clamp Lever
1 Piece(s)Available

8 Days or more

1010Miniture Clamp Lever
1 Piece(s)Available

8 Days or more

1012Miniture Clamp Lever
1 Piece(s)Available

8 Days or more

1014Miniture Clamp Lever

Loading...

  1. 1

More Information

Clamp Plates - for Compact Digital Position Indicator with Lever/Lever and Bearing:Related Image
 

Basic Information

Stop Plate Type Stop Plates for Position Indicator Shape Block Type Standard
Material Aluminum Alloy Surface Treatment Black Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.