(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Conveyors - Miniature Roller Chutes (Part Numbers)

Roller Conveyors - Miniature Roller Chutes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Extrusion Type: Straight
•Roller O.D. D Dimension (f): 6
•Roller Pitch P (mm): 7
•Frame Material: Stainless Steel
•Type: Main Body

  • inCAD Components
Miniature Roller Chutes:Related Image
・Materials
Type[ M ]Material[ A ]Accessories
MCRSLD304 Stainless Steel①Miniature Roller Panels (MICRO)
②Stainless Steel M3 Screws, Washers 4 each.

Specifications

Part Number-H-L
MCRSLD122-30-200
Part NumberWHLF
MCRSLD12230
50
20070
244300110

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCRSLD122-30-200
MCRSLD122-50-200
MCRSLD244-30-300
MCRSLD244-50-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Width W
(mm)
External Height H
(mm)
Length of Transmission L
(mm)
1 Piece(s)Available

12 Days or more

1012230200
1 Piece(s)Available

12 Days or more

1012250200
1 Piece(s)Available

12 Days or more

1024430300
1 Piece(s)Available

12 Days or more

1024450300

Loading...

  1. 1

Example

Miniature Roller Chutes:Related Image
 

Basic Information

Roller Material ABS Resin Roller Outer Diameter(φ) 6 Roller Pitch (P)(mm) 7
Application For transporting small items Extrusion Type Straight Roller Type Straight
Frame Material Stainless Steel Frame Surface Treatment No Roller Surface Treatment No
Specifications Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support