(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot RS/RSD1/2/3 Series Contoller (Part Numbers)

Single Axis Robot RS/RSD1/2/3 Series Contoller

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Controller dedicated for Single Axis Robot. Please use this for maintenance.

Single Axis Robot RS/RSD1/2/3 Series Contoller:Related Image

Specifications

Part Number-I/O Module
EXRS-C1-N
Part NumberSpecificationsControlled ActuatorInput Power Supply
EXRS-C1Incremental TypeRS1/2/3
RS1C/2C/3C
RSD1/2/3
RSDG1/2/3
DC24V±10% 3A

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EXRS-C1-C
EXRS-C1-D
EXRS-C1-N
EXRS-C1-P
Part NumberMinimum order quantityVolume DiscountDays to Ship I/O Module
1 Piece(s)Available

11 Days or more

CC-Link
1 Piece(s)Available

11 Days or more

DeviceNet
1 Piece(s)Available

11 Days or more

NPN
1 Piece(s)Available

11 Days or more

PNP

Loading...

  1. 1

More Information

■Standard Specifications
Part NumberEXRS-C1EXRS-C21A/B EXRS-C22A/B
Number of Controlled Axes1 axis
Controlled ActuatorRS1/2/3/1C/2C/3C RSD1/2/3 RSDG1/2/3RSH1/2/3/1C/2C/3C
External Dimension30mm(W)x162mm(H)x80mm(D)58mm(W)x162mm(H)x131mm(D)
Body MassApprox. 200gApprox. 1.1kg
Input Power Supply VoltageDC24V±10% 3AEXRS-C21A/B: Single phase AC100~115V±10%
EXRS-C22A/B: Single phase AC200~230V±10%
Power Capacity70VA400VA
Position Detection MethodResolverResolver with Multiple Rotation Absolute Functions
Resolution20480P/rev16384P/rev
Control MethodClosed Loop Vector Control Method
Dielectric Strength VoltageDC500V 1MΩ or More
Memory CapacityPoint (255 pts.), Parameters, Alarm Log (50 items)
Protection FunctionsOverload, Overvoltage, Temp., Power Module and Excessive Position Deviation Errors
Operating / Storage Temp.0~40°C/-10~65°C
Operating Humidity35~85%RH (No Condensation)
AmbienceIndoors without direct sunlight. No corrosive and flammable gases, oil mist and dust.
Vibration ResistanceIn each X, Y and Z direction 10~57Hz Half amplitude 0.075mm 57~150Hz 9.8m/s2
■EXT Connector Signal Table
Pin No.Signal NameDescription
1+24VMechanical Brake Power Input
2OV(Supplied by Customer)
3ES+Emergency Stop Input Internal Power Supply
4ES1Emergency Stop Input 1
5ES2Emergency Stop Input 2
6ES-Emergency Stop Ready Signal (Open: Emergency Stop)
7MPRDY1Main Power Supply Ready Output Contacts
8MPRDY2(DC24V Transistor Output)
■I/O Connector Signal Table (NPN/PNP Specifications)
Pin No.Signal NamePin No.Signal NamePin No.Signal NamePin No.Signal Name
A1+COMA11PIN6B1POUT0B11OUT2
A2+COMA12PIN7B2POUT1B12OUT3
A3(NC)A13JOG+B3POUT2B13BUSY
A4(NC)A14JOG-B4POUT3B14END
A5PIN0A15MANUALB5POUT4B15/ALM
A6PIN1A16ORGB6POUT5B16SRV-S
A7PIN2A17/LOCKB7POUT6B17(NC)
A8PIN3A18START|TEACHB8POUT7B18(NC)
A9PIN4A19RESETB9OUT0B19-COM
A10PIN5A20SERVOB10OUT1B20-COM
■Signal Feature Descriptions
TypeSignal NameMeaningDescription
InputPIN0~7Point No. Set
0~7
· Specify point number for positioning operation
· Specify point No. for current position teachings (in manual operation mode).
JOG+Jog Move (+)Jog moves in + direction when ON (in manual mode)
JOG-Jog Move (-)Jog moves in - direction when ON (in manual mode)
MANUALManual ModeON: Manual Mode
ORGReturn to HomeStart Homing
/LOCKInterlockON: Movable, OFF: Immovable, OFF while in movement: Deceleration Stop
STARTStartStart positioning operation by specified point No.
TEACHCurrent Position TeachTeach current position for specified point No. (in manual operation mode)
RESETReset· Reset Alarm
· Reset Point No. Output
· Clear remaining travel distance in relative positioning operation
SERVOServo ONON: Turn ON Servo, OFF: Turn OFF Servo
OutputPOUT0~7Output Point No.
0~7
· Output point number to be activated by positioning operation
· Output alarm No. in the event of alarm status.
OUT0Control Output 0Assigned by following outputs based on parameters
· Zone Output / Individual Zone Output / Manual Mode Status
· Completion of Homing, Clamp Position, Alarm Output
· Proximity Output, Moving
OUT1Control Output 1
OUT2Control Output 2
OUT3Control Output 3
ZONEZone OutputON output when position is within the zones set by parameters.
PZONEIndividual Zone OutputON output when moving into the zones specified by each point
MANU-SManual ModeON in manual mode
ORG-SCompletion of HomingOutput ON with the completion of return to home.
TLM-SIn Clamp PositionON while in push operation
/WARNAlarm OutputON while in alarm status
NEARProximity Range OutputON output in the proximity of positioning operation completion.
MOVEIn MotionON in motion
BUSYIn OperationON in operation
ENDCompletion of OperationOutput operation results ON at normal stop
/ALMAlarmON in normal status, OFF output in the event of alarm status
SRV-SServo StatusOutput ON when servo is ON.
I/O Specifications
Selectable from 4 options according to controller specifications.
TypeDescriptions
NPN16 Input - DC24V±10% / 4mA/1point / +Common
16 Outputs - DC24V±10%, 50mA/1 point, 0.4A max. total / 8 points, Sinking
PNP16 Input - DC24V±10% / 4mA/1point / -Common
16 Outputs - DC24V±10%, 50mA/1 point, 0.4A max. total / 8 points, Sourcing
CC-LinkCC-Link applicable to Ver1.10, Remote Device Station (1)
DeviceNetDeviceNet Slave 1 Node
Communication Specifications
■CC-Link Network Board Specification
ItemCC-Link Network Specification
Communication ProtocolCC-Link V1.10
StationRemote Device Station
Number of Stations Occupied1 Station
Station Number Setting1~64 (42 units at a max)
Communication Speed Setting156Kbps625Kbps2.5Mbps5Mbps10Mbps
Total Extended Distance1200m900m400m160m100m
Monitor LEDRUN, ERR, SD, RD
■DeviceNet Network Board Specification
ItemDeviceNet Network Specification
Compatible DeviceNet SpecificationVolume 1 Release2.0 / Volume 2 Release2.0
Device TypeGeneric Device
MAC ID Setting0~63
Communication Speed Setting125kpbs250kbps500kbps
Total Extended Distance500m250m100m
Monitor LEDModule, Network
■RS232C Communication Specification
ItemSpecifications
Transmission Rate38400bps
Data Bit Length8 bits
Stop Bit Length1 bit
ParityOdd
Control MethodNot provided
Communication MethodFull-duplex Communications
Synchronizing MethodAsynchronous Method

Example

Single Axis Robot RS/RSD1/2/3 Series Contoller:Related Image
Single Axis Robot RS/RSD1/2/3 Series Contoller:Related Image
Applicable Robots: RS1, 2, 3 (Click here) RSD1/2/3 (Click here) RSDG1/2/3 (Click here)
Applicable Robots: RSH1, 2, 3 (Click here)
 

Basic Information

Main Body, Peripheral Components Peripheral Components Input Power Supply DC24V Position Detector Resolver Incremental Type
Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.