(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
They have a compact base, with a 15-degree inclination, made of steel.
Part Number
Configured Part Number is shown.
HNFJR28-8-20
Part Number | - | M | - | A |
HNFJR48 | - | 12 | - | 80 |
Part Number | M (Coarse) | A | H | ℓ1 | ℓ2 | B | Allowable Vertical Load (kN) | Mass (g) | |||
Type | D | ||||||||||
HNFJR | 28 | 8 | 20 | 50 | 100 | 28.2 | 5.2 | 6.5 | 13 | 6.5 | 50 |
38 | 12 | 30 | 80 | 100 | 35.4 | 7.4 | 10 | 19 | 13 | 59 | |
48 | 8 | 20 | 50 | 100 | 33.2 | 5.2 | 6.5 | 13 | 6.5 | 73 | |
12 | 30 | 80 | 100 | 35.4 | 7.4 | 10 | 19 | 13 | 85 | ||
58 | 8 | 20 | 50 | 100 | 33.2 | 5.2 | 6.5 | 13 | 6.5 | 115 | |
12 | 30 | 80 | 100 | 35.4 | 7.4 | 10 | 19 | 13 | 129 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard Type | Swivel Angle θ(deg) | 30 |
---|---|---|---|---|---|
Height Adjusting Handle | Not Provided | Thread Surface Treatment | Trivalent Chromate | Body Material | 1018 Carbon Steel |
Main Body Surface Treatment | Trivalent Chromate | Properties | Standard |
Please check the type/dimensions/specifications of the part HNFJR28-8-20 in the Leveling Legs - Tilting, compact. series.
Part Number |
---|
HNFJR28-8-100 |
HNFJR28-8-50 |
HNFJR38-12-100 |
HNFJR38-12-30 |
HNFJR38-12-80 |
HNFJR48-12-100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy