(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjust Pins - Press Fit, L Configurable (Part Numbers)

Height Adjust Pins - Press Fit, L Configurable:
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
L ConfigurableD and L Configurable
d Tolerance p6d Tolerance m6d Tolerance p6d Tolerance m6
JPATJPAMJPATFJPAMFO1 Tool Steel-Treated Hardness: 60~63HRC
BJPATBJPAMBJPATFBJPAMFO1 Tool SteelBlack OxideTreated Hardness: 60~63HRC
HJPATHJPAMHJPATFHJPAMFO1 Tool SteelHard Chrome PlatingTreated Hardness: 60~63HRC
Plating Hardness: 750HV~
SJPATSJPAMSJPATFSJPAMF304 Stainless Steel--
CJPATCJPAMCJPATFCJPAMF440C or 420 Stainless Steel-Treated Hardness: 50~55HRC
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.

Specifications

Part Number-L
JPAT8
JPHU3
-
-
15.00
10.00
(Press Fit, L Configurable)
(Counterbored, L Configurable)

Part Number-L-D
JPATF8
JPHUZ5
-
-
15.00
10.00
-
-
12
20
(Press Fit, D and L Configurable)
(Counterbored, D and L Configurable)
■L Configurable
Part Number L
0.01mm Increment
D
Type d d Tolerance
m6 p6
d Tolerance p6
JPAT
BJPAT
HJPAT
SJPAT
CJPAT
d Tolerance m6
JPAM
BJPAM
HJPAM
SJPAM
CJPAM
3 +0.008
+0.002
+0.012
+0.006
2.00~10.00 6 5
4 +0.012
+0.004
+0.020
+0.012
8 6
5 10 8
6 5.00~30.00 12
8 +0.015
+0.006
+0.024
+0.015
16 10
10 10.00~50.00 18 12
12 +0.018
+0.007
+0.029
+0.018
20 15
■D and L Configurable
Part Number L
0.01mm Increment
D
1mm Increment
Type d d Tolerance
m6 p6
d Tolerance p6
JPATF
BJPATF
HJPATF
SJPATF
CJPATF
d Tolerance m6
JPAMF
BJPAMF
HJPAMF
SJPAMF
CJPAMF
3 +0.008
+0.002
+0.012
+0.006
2.00~10.00 5~30
(d<D<5d)
5
4 +0.012
+0.004
+0.020
+0.012
6
5 8
6 5.00~30.00
8 +0.015
+0.006
+0.024
+0.015
10
10 10.00~50.00 12
12 +0.018
+0.007
+0.029
+0.018
15
[ ! ]By standardizing the D dim., a type "L Configurable" 20% more economical than conventional products is now available.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJPAM3-[2-10/0.01]
BJPAM4-[2-10/0.01]
BJPAM5-[2-10/0.01]
BJPAM6-[5-30/0.01]
BJPAM8-[5-30/0.01]
BJPAM10-[10-50/0.01]
BJPAM12-[10-50/0.01]
BJPAMF3-[2-10/0.01]-[6-14/1]
BJPAMF4-[2-10/0.01]-[6-19/1]
BJPAMF5-[2-10/0.01]-[6-24/1]
BJPAMF6-[5-30/0.01]-[7-29/1]
BJPAMF8-[5-30/0.01]-[9-30/1]
BJPAMF10-[10-50/0.01]-[11-30/1]
BJPAMF12-[10-50/0.01]-[13-30/1]
BJPAT3-[2-10/0.01]
BJPAT4-[2-10/0.01]
BJPAT5-[2-10/0.01]
BJPAT6-[5-30/0.01]
BJPAT8-[5-30/0.01]
BJPAT10-[10-50/0.01]
BJPAT12-[10-50/0.01]
BJPATF3-[2-10/0.01]-[5-14/1]
BJPATF4-[2-10/0.01]-[5-19/1]
BJPATF5-[2-10/0.01]-[6-24/1]
BJPATF6-[5-30/0.01]-[7-29/1]
BJPATF8-[5-30/0.01]-[9-30/1]
BJPATF10-[10-50/0.01]-[11-30/1]
BJPATF12-[10-50/0.01]-[13-30/1]
CJPAM3-[2-10/0.01]
CJPAM4-[2-10/0.01]
CJPAM5-[2-10/0.01]
CJPAM6-[5-30/0.01]
CJPAM8-[5-30/0.01]
CJPAM10-[10-50/0.01]
CJPAM12-[10-50/0.01]
CJPAMF3-[2-10/0.01]-[5-30/1]
CJPAMF4-[2-10/0.01]-[5-30/1]
CJPAMF5-[2-10/0.01]-[5-30/1]
CJPAMF6-[5-30/0.01]-[5-30/1]
CJPAMF8-[5-30/0.01]-[5-30/1]
CJPAMF10-[10-50/0.01]-[5-30/1]
CJPAMF12-[10-50/0.01]-[5-30/1]
CJPAT3-[2-10/0.01]
CJPAT4-[2-10/0.01]
CJPAT5-[2-10/0.01]
CJPAT6-[5-30/0.01]
CJPAT8-[5-30/0.01]
CJPAT10-[10-50/0.01]
CJPAT12-[10-50/0.01]
CJPATF3-[2-10/0.01]-[5-30/1]
CJPATF4-[2-10/0.01]-[5-30/1]
CJPATF5-[2-10/0.01]-[5-30/1]
CJPATF6-[5-30/0.01]-[5-30/1]
CJPATF8-[5-30/0.01]-[5-30/1]
CJPATF10-[10-50/0.01]-[5-30/1]
CJPATF12-[10-50/0.01]-[5-30/1]
HJPAM3-[2-10/0.01]
HJPAM4-[2-10/0.01]
HJPAM5-[2-10/0.01]
HJPAM6-[5-30/0.01]
HJPAM8-[5-30/0.01]
HJPAM10-[10-50/0.01]
HJPAM12-[10-50/0.01]
HJPAMF3-[2-10/0.01]-[5-14/1]
HJPAMF4-[2-10/0.01]-[5-19/1]
HJPAMF5-[2-10/0.01]-[6-24/1]
HJPAMF6-[5-30/0.01]-[7-29/1]
HJPAMF8-[5-30/0.01]-[9-30/1]
HJPAMF10-[10-50/0.01]-[11-30/1]
HJPAMF12-[10-50/0.01]-[13-30/1]
HJPAT3-[2-10/0.01]
HJPAT4-[2-10/0.01]
HJPAT5-[2-10/0.01]
HJPAT6-[5-30/0.01]
HJPAT8-[5-30/0.01]
HJPAT10-[10-50/0.01]
HJPAT12-[10-50/0.01]
HJPATF3-[2-10/0.01]-[5-14/1]
HJPATF4-[2-10/0.01]-[5-19/1]
HJPATF5-[2-10/0.01]-[6-24/1]
HJPATF6-[5-30/0.01]-[7-29/1]
HJPATF8-[5-30/0.01]-[9-30/1]
HJPATF10-[10-50/0.01]-[11-30/1]
HJPATF12-[10-50/0.01]-[13-30/1]
JPAM3-[2-10/0.01]
JPAM4-[2-10/0.01]
JPAM5-[2-10/0.01]
JPAM6-[5-30/0.01]
JPAM8-[5-30/0.01]
JPAM10-[10-50/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness D and L Configuring Method d Dimensions Tolerance Wrench Flats B
(mm)
Wrench Flats G
(mm)
L
(mm)
O.D. D
(mm)
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem63-2 ~ 10-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem64-2 ~ 10-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem65-2 ~ 10-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem66-5 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem68-5 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem610-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem612-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedm63-2 ~ 106 ~ 14
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedm64-2 ~ 106 ~ 19
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedm65-2 ~ 106 ~ 24
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedm66-5 ~ 307 ~ 29
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedm68-5 ~ 309 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedm610-10 ~ 5011 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedm612-10 ~ 5013 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablep6362 ~ 10-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablep6482 ~ 10-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablep65102 ~ 10-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablep66125 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablep68165 ~ 30-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablep610-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablep612-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedp63-2 ~ 105 ~ 14
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedp64-2 ~ 105 ~ 19
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedp65-2 ~ 106 ~ 24
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedp66-5 ~ 307 ~ 29
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedp68-5 ~ 309 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedp610-10 ~ 5011 ~ 30
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 60 ~ 63HRCD, L Dimensions Fixedp612-10 ~ 5013 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablem63-2 ~ 10-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablem64-2 ~ 10-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablem65-2 ~ 10-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablem66-5 ~ 30-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablem68-5 ~ 30-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablem610-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablem612-10 ~ 50-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedm63-2 ~ 105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedm64-2 ~ 105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedm65-2 ~ 105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedm66-5 ~ 305 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedm68-5 ~ 305 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedm610-10 ~ 505 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedm612-10 ~ 505 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablep6362 ~ 10-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablep6482 ~ 10-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablep65102 ~ 10-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablep66125 ~ 30-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablep68165 ~ 30-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablep6101810 ~ 50-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD Dimension Fixed, L Dimension Configurablep6122010 ~ 50-
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedp63-2 ~ 105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedp64-2 ~ 105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedp65-2 ~ 105 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedp66-5 ~ 305 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedp68-5 ~ 305 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedp610-10 ~ 505 ~ 30
1 Piece(s)

7 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRCD, L Dimensions Fixedp612-10 ~ 505 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablem63-2 ~ 10-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablem64-2 ~ 10-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablem65-2 ~ 10-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablem66-5 ~ 30-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablem68-5 ~ 30-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablem610-10 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablem612-10 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedm63-2 ~ 105 ~ 14
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedm64-2 ~ 105 ~ 19
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedm65-2 ~ 106 ~ 24
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedm66-5 ~ 307 ~ 29
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedm68-5 ~ 309 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedm610-10 ~ 5011 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedm612-10 ~ 5013 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablep6362 ~ 10-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablep6482 ~ 10-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablep65102 ~ 10-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablep66125 ~ 30-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablep68165 ~ 30-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablep6101810 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D Dimension Fixed, L Dimension Configurablep6122010 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedp63-2 ~ 105 ~ 14
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedp64-2 ~ 105 ~ 19
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedp65-2 ~ 106 ~ 24
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedp66-5 ~ 307 ~ 29
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedp68-5 ~ 309 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedp610-10 ~ 5011 ~ 30
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~D, L Dimensions Fixedp612-10 ~ 5013 ~ 30
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem63-2 ~ 10-
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem64-2 ~ 10-
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem65-2 ~ 10-
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem66-5 ~ 30-
1 Piece(s)

9 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem68-5 ~ 30-
1 Piece(s)

7 Days or more

10SteelNonePresenceTreated Hardness: 60 ~ 63HRCD Dimension Fixed, L Dimension Configurablem610-10 ~ 50-

Loading...

Lead Time

Example

Height Adjust Pins - Press Fit, L Configurable:
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Press Fitting
Tip Shape Flat Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.