(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pipe Fittings - NW Flanged, Swaged Sleeve (Part Numbers)

Vacuum Pipe Fittings - NW Flanged, Swaged Sleeve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

SUS tube welded gas inlet connection fittings.

  • inCAD Components
Fittings for Vacuum Plumbing - NW Flanged x Swaged Sleeve Fitting:Related Image
Max. Operating Temperature: 200°C

・Materials
NW Flange: 304 Stainless Steel
Swaged Sleeve Fitting: 316 Stainless Steel

Specifications

Part Number - ID
FRSKU25 - 6
Part Number Applicable Tube O.D. D1 A B D ID L Opposite Side
Type No. Main Body h Nut H
FRSKU 16 4 30 17.2 6 4 43.8 14 14
25 6 40 26.2 8 6 43.9 14 14
6.35 40 26.2 9.53 6.35 48.9 14 14
40 6.35 55 41.2 9.53 6.35 48.9 14 14
8 55 41.2 10 8 49.8 14 15.87
[ ! ]For orders larger than indicated quantity, please request a quotation.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRSKU16-4
FRSKU25-6
FRSKU25-6.35
FRSKU40-6.35
FRSKU40-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
1 Piece(s)Available

8 Days or more

10166
1 Piece(s)Available

8 Days or more

10258
1 Piece(s)Available

8 Days or more

10259.53
1 Piece(s)Available

8 Days or more

10409.53
1 Piece(s)Available

8 Days or more

104010

Loading...

  1. 1

More Information

Fittings for Vacuum Plumbing - NW Flanged x Swaged Sleeve Fitting:Related Image
 

Basic Information

Type Fitting Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.