(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Vacuum Pipe Fittings - Hose Adapter

Vacuum Pipe Fittings - Hose Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Can be connected to a hose.
For complete product overview and details on Vacuum Pipe Fittings - Hose Adapter see the sections below:

Hose Adapter:Related Image

Max. Operating Temperature: 200°C

・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number - Nominal
FRNWGP25-18
FRNFM25

-

3
Part Number Applicable Hose I.D. A B D L
Type No.
FRNHA 16 19 30 17.2 19 60
25 22 40 26.2 24 80
40 38 55 41.2 38 80
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNHA16
FRNHA25
FRNHA40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Applicable Hose I.D.
1 Piece(s)

8 Days or more

101619
1 Piece(s)

8 Days or more

102522
1 Piece(s)

8 Days or more

104038

Loading...

  1. 1
 

Basic Information

Type Adapter Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.