(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Body Material: CF-8M Stainless Steel Cast
•Nominal Of Connection Screw: Threaded Sockets
Part Number
Configured Part Number is shown.
SNAMJ20A
Type | [ M ]Material | ||
Main Body | Cam | Ring | |
SNAMJ | CF-8M Stainless Steel Cast | SMS1025 | 304 Stainless Steel |
Part Number |
TCBM25 SNAMA20A |
Part Number | R (PT) | A | B | C | H | h | |
Type | No. | ||||||
SNAMJ | 15A | 1/2 | 110 | 52 | 32 | 52 | 32 |
20A | 3/4 | 110 | 52 | 32 | 52 | 32 | |
25A | 1 | 125 | 60 | 37 | 59 | 38 | |
40A | 11/2 | 188 | 90 | 54 | 68 | 44 | |
50A | 2 | 197 | 97 | 63 | 76 | 51 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Body Material | CF-8M Stainless Steel Cast | Nominal of connection screw | Threaded Sockets |
---|
Please check the type/dimensions/specifications of the part SNAMJ20A in the Cam and Groove Couplings - Threaded Socket series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy