(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Manifolds - Economy Type

Rotary Manifolds - Economy Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rotary Manifolds - Economy Type
  • Rotary Manifolds - Economy Type
  • Volume Discount

•Type: Economy Type
For complete product overview and details on Rotary Manifolds - Economy Model see the sections below:

  • inCAD Components
Rotary Manifolds - Economy Type:Related Image
[ ! ]Plugs are not included. Use MPLGN on >> Click here.

Specifications

Part Number
BMRTY4
Part NumberAllowable Rotational Speed (min-1)Rotational Torque (N·m)Mass
(g)
TypeCircuits
BMRTY23500.0765
40.0885
[ ! ]Leakage Test: 0 Leakage at 100 Revolutions/min, Ambient Temp. (The indicated values are measured values, not guaranteed values.)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BMRTY2
BMRTY4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Circuits
1 Piece(s)Available

Same day

Stock

102
1 Piece(s)Available

8 Days or more

104

Loading...

  1. 1

More Information

[ ! ]Plugs are not included.
Use MPLGN on Click here.
■Installation Method
The upper portion of the fixed side should have a rotation stopping measure designed to fit the equipment, and the floating condition should be ensured. Excessive load to the rotating side shaft may cause damages and air leakage.

Example

Rotary Manifolds - Economy Type:Related Image
Hose Nipple>> Click here SRTN_N
 

Basic Information

Types Economy Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.