(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Bolts -For HFS5 Series Aluminum Extrusions- (Part Numbers)

Post-Assembly Bolts -For HFS5 Series Aluminum Extrusions-:
・Materials
[ M ] Material: Nuts: 316 Stainless Steel (Sintering)
Screw: 304 Stainless Steel

Specifications

Part Number-L
HNTLSN5-5
HTDN5
-12
Part NumberLHApplicable Extrusion (Series)
HATLSN5-41211.7HFS5
1716.7
Part Number
HATLSN5-4-12
HATLSN5-4-17
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Length L
(mm)
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1017

Loading...

  1. 1

Lead Time

Example

Post-Assembly Bolts -For HFS5 Series Aluminum Extrusions-:
SHNST5 (>> Click here)
 

Basic Information

Nut Type Pre-Assembly Insertion Screws Series Name 5 Series Thread Nominal M(mm) M5
Function Conductive Material Stainless Steel Loosening Prevention None
Material 316 Stainless Steel / 304 Stainless Steel for Bolt Part Extrusion Series HFS Extrusion No. 5
Sale Type Pre-Assembly Insertion Screws

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.