(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
General-purpose lift-off hinge made of aluminum. [Material]·A6063 with surface treatment options: anodizing treatment
Part Number
Configured Part Number is shown.
Part Number |
SHHPSZ6 HHPNL6 |
Part Number | * Allowable Load | Mass g | L | W | K | P | J | S | N | E | R | Screw / Nut | ||||||
Screw | Quantity | Nut | Quantity | |||||||||||||||
Type | No. | kg | N | Through | Countersunk | |||||||||||||
Aluminum Detachable Hinges HHPNL (For Left-hand Use) HHPNR (For Right-hand Use) | 5 | 10 | 98 | 22 | 47 | 36 | 11 | 25 | 7.5 | 21 | 5.5 | 11 | 5 | 5 | Flathead Screw 5-8 | 4 | HNTT5-5 | 4 |
6 | 33 | 48 | 8.5 | 30 | 8 | 32 | 6.5 | 13 | 5.5 | 5.5 | Flathead Screw 6-10 | HNTT6-6 | ||||||
8 | 48 | 63 | 62 | 13 | 37 | 10 | 42 | Flathead Screw 6-12 | HNTT8-6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHPNL5 |
HHPNL5-SET |
HHPNL5-SST |
HHPNL6 |
HHPNL6-SET |
HHPNL6-SST |
HHPNL8 |
HHPNL8-SET |
HHPNL8-SST |
HHPNR5 |
HHPNR5-SET |
HHPNR5-SST |
HHPNR6 |
HHPNR6-SET |
HHPNR6-SST |
HHPNR8 |
HHPNR8-SET |
HHPNR8-SST |
Part Number |
---|
Loading...
Type | Detachable Hinges | Type | Aluminum Detachable Hinges | Body Material | 6063 Aluminum Alloy |
---|---|---|---|---|---|
Surface Finish | Clear Anodize |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy