(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges with Slotted Holes (Part Numbers)

Hinges with Slotted Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·A stainless steel hinge with slotted hole mounting holes. [Material]·SUS304.

Hinges with Slotted Holes:
When mounting the hinges on panels, T Slot Hinge Nuts are recommended on >> Click here
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
SHHPSZ6
HHPNL6
Part Number*Allowable LoadMass (g)LWKPJSNZT(E)(R)CRD
TypeNo.kgN
SHPSNA59883441368257.5215.55.5x6.524.64.645
6121174848489308325.5x10
8252451115962113710426.56.5x1036.16.156
* The allowable load is the value when 2 pieces are used.

Alterations

Hinges with Slotted Holes:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHPSNA5
SHPSNA5-SST
SHPSNA6
SHPSNA6-SST
SHPSNA8
SHPSNA8-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Width Length
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)3641
1 Piece(s)Available

8 Days or more

105SST (with Stainless Steel Screw and Nut)3641
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)4848
1 Piece(s)Available

8 Days or more

106SST (with Stainless Steel Screw and Nut)4848
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)6259
1 Piece(s)Available

8 Days or more

108SST (with Stainless Steel Screw and Nut)6259

Loading...

  1. 1

Lead Time

 

Basic Information

Type Flat Hinges Type Hinges with Slotted Hole Body Material 304 Stainless Steel
Surface Finish None Reversed Hinges with Slotted Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.