(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Z-Axis Stage, lightweight and compact with excellent accuracy.
Part Number
Configured Part Number is shown.
Part Number | - | Motor | - | Cable |
ZCR415 | - | C | - | N |
Part Number | Mechanical Specifications | Accuracy Specificatio | ||||
Table Size | Ball screw | Travel Distance | Weight*1 | Load Capacity | Perpendicularity | |
ZCR415 | 40×40 mm | Φ 6 Lead 1mm | 15 mm | 0.38 kg | 3.0 kgf [29.4 N] | 7.5 µm |
ZCR620 | 60×60 mm | Φ 8 Lead 1mm | 20 mm | 0.80 kg | 10 µm |
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Resolution | Max. Speed | Motor Weight | Motor Model | Driver / Amplifier Model | Dedicated Controller | ||
Original Manufacturer Model | Misumi Model*9 | ||||||||
2-Phase Stepper Motor | TP*2 (Standard) | N*4 | 5 μm*5 | 10 mm / sec | 0.11 kg | PKP223D15B2-C8 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model CVD215-K (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model MSDR24-TP | ― |
PA*3 (With Encoder) | P*3 | 1 μm (At 1000 P/R) | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | ||
5-Phase Stepper Motor | C*2 (Standard) | N*4 | 2 μm*5 | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model Microstep: DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model Microstep: MSDR24-MS | Stand-alone Type : "MSCTL102" series | |
Built-in Type : "MSCTL112" series |
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Resolution | Max. Speed | Motor Weight | Motor Model | Driver / Amplifier Model | Dedicated Controller | ||
Original Manufacturer Model | Misumi Model*9 | ||||||||
2-Phase Stepper Motor | TP*7 (Standard) | N*9 | 5 μm*10 | 20 mm / sec | 0.11 kg | PKP223D15B2-C8 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model CVD215-K (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model MSDR24-TP | ― |
PA*8 (With Encoder) | P*8 | 1 μm (At 1000 P/R) | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | ||
5-Phase Stepper Motor | C*7 (Standard) | N*9 | 2 μm*10 | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model | *Reccomended Model | Stand-alone Type : "MSCTL102" series | |
F*7 (High Torque) | 2 μm*10 | 0.20 kg | PK525HPB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Microstep: DFC5107P (ORIENTAL MOTOR Co.,Lrd.)) | Microstep: MSDR24-MS | ||||
G*7 (High Resolution) | 1 μm*10 | 0.11 kg | PK523HPMB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Built-in Type : "MSCTL112" series |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZCR415-C-N |
ZCR415-PA-P |
ZCR620-C-N |
ZCR620-F-N |
ZCR620-G-N |
ZCR620-PA-P |
Loading...
No. | 415 | 620 |
Feed Screw | Ball Screw Ø6, Lead 1 | Ball Screw Ø8, Lead 1 |
Guide | Cross Roller Guide | |
Positioning repeatability | Within ±0.2μm | |
Load Capacity*3 | 29.4N | |
Lost Motion | 2µm or less | 1µm or less |
Backlash | 0.5µm or less | |
Straightness | 3µm or less | |
Motion Parallelism | 10µm or less |
No. | Motor | (mm/sec) |
415 | C | 10 |
PA | 10 | |
620 | C | 20 |
F | 20 | |
G | 20 | |
PA | 20 |
Motor | Cable |
C,F,G | N (Not Provided) |
PA5 | P |
Motor | C | F | G | PA | |
Standard | High Torque | High Resolution | Stepping-out Prevention | ||
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase | α-Step Motor | ||
Part Number | C005C-90215P | PK525HPB-C1 | PK523HPMB-C1 | ARM24SAK | |
Step Angle | 0.72° | 0.72° | 0.36° | 0.36° (When 1000P/R is set) | |
Driver Part Number | - | ARD-K | |||
Resolution (Pulse) | Full/Half | 2µm/1µm | 2µm/1µm | 1µm/0.5µm | 1µm (When 1000P/R is set) |
Micro Step | 0.1µm (upon 1/20 partitioned) | 0.1µm (upon 1/20 partitioned) | 0.05µm (upon 1/20 partitioned) | - | |
Connector | Part Number | HR10A-10J-12P (Hirose Electric Co., LTD.) | HR10A-7J-6P (Hirose Electric Co., LTD.) | ||
Compatible Receptacle Connector | HR10A-10P-12S (Hirose Electric Co., LTD.) | HR10A-7P-6S (Hirose Electric Co., LTD.) | |||
Sensor | Limit Sensor | Provided | |||
Home Position Sensor (ORG1) | Provided | ||||
Slit Home Origin Sensor (ORG2) | Not Provided | ||||
Part Number | Photomicrosensor: EE-SX4320 (OMRON Corp.) | ||||
Power Supply Voltage | DC5~24V ±10% | ||||
Current Consumption | 60mA or less | ||||
Control Output | NPN Open Collector Output DC5~24V, 8mA or less Residual Voltage 0.3V or less (when load current is 2mA) | ||||
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type | Z-Axis Motorized Stages | Material | Aluminum | Guide | Cross Roller |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Surface Treatment | Black Anodize | Through Hole (Table Center Hole) | No |
Load Capacity (Range)(N) | 5~30 | Allowable Load(N) | 29.4 | Table Straightness(µm) | 3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy