(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Standard Type
For complete product overview and details on Tension Springs - Heavy Load see the sections below:
Part Number
Configured Part Number is shown.
AWT12-45
Type | [ M ]Material |
AW_ BWT | Spring Steel (ASTM A228) |
AUT BUT | 304 Stainless Steel |
Part Number |
AWT10-50 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Extension) N | (Spring Constant) N/mm | ||
Type | D-L | Max. Deflection Fmax. mm | Max. Load N | |||
AWT AUT BWT BUT | 3-10 | 0.5 | 2.0 | 8.8 | 2.16 | 3.24 |
15 | 3.7 | 1.77 | ||||
20 | 5.2 | 1.27 | ||||
25 | 6.8 | 0.98 | ||||
*30 | 8.5 | 0.78 | ||||
AWT AUT BWT BUT | 4-15 | 0.6 | 4.0 | 11.1 | 2.55 | 2.16 |
20 | 6.4 | 1.37 | ||||
25 | 8.4 | 0.98 | ||||
30 | 10.9 | 0.78 | ||||
*35 | 12.4 | 0.69 | ||||
*40 | 15.0 | 0.57 | ||||
AWT AUT BWT BUT | 5-15 | 0.8 | 2.9 | 20.79 | 5.1 | 5.39 |
20 | 4.6 | 3.43 | ||||
25 | 6.4 | 2.45 | ||||
30 | 8.4 | 1.86 | ||||
35 | 10.0 | 1.57 | ||||
*40 | 11.4 | 1.38 | ||||
*45 | 13.3 | 1.18 | ||||
*50 | 15.2 | 1.03 | ||||
AWT BWT AUT BUT | 6-20 | 1.0 | 3.7 | 33.15 | 8.6 | 6.57 |
25 | 5.3 | 4.61 | ||||
30 | 6.9 | 3.53 | ||||
35 | 8.3 | 2.94 | ||||
40 | 10.0 | 2.45 | ||||
*45 | 10.8 | 2.27 | ||||
*50 | 12.5 | 1.96 | ||||
*55 | 14.3 | 1.71 | ||||
*60 | 15.6 | 1.57 | ||||
AWT BWT AUT BUT | 8-25 | 1.2 | 5.3 | 41.19 | 9.81 | 5.88 |
30 | 7.3 | 4.31 | ||||
35 | 9.1 | 3.43 | ||||
40 | 11.9 | 2.65 | ||||
45 | 13.6 | 2.35 | ||||
50 | 15.5 | 2.06 | ||||
*55 | 16.8 | 1.87 | ||||
*60 | 18.8 | 1.67 | ||||
*65 | 20.6 | 1.52 | ||||
*70 | 22.8 | 1.38 | ||||
AWT BWT AUT BUT | 10-30 | 1.6 | 5.2 | 77.47 | 20.59 | 10.89 |
35 | 6.8 | 8.34 | ||||
40 | 8.4 | 6.77 | ||||
45 | 10.0 | 5.69 | ||||
50 | 11.6 | 4.9 | ||||
55 | 13.2 | 4.31 | ||||
60 | 15.2 | 3.73 | ||||
*65 | 17.0 | 3.35 | ||||
*70 | 19.3 | 2.95 | ||||
*75 | 20.7 | 2.75 | ||||
*80 | 24.1 | 2.36 | ||||
*90 | 26.3 | 2.16 | ||||
*100 | 29.0 | 1.96 | ||||
AWT BWT AUT BUT | 12-40 | 2.0 | 6.6 | 120.62 | 34.3 | 13.04 |
45 | 7.7 | 11.18 | ||||
50 | 9.4 | 9.22 | ||||
55 | 10.5 | 8.24 | ||||
60 | 12.1 | 7.16 | ||||
65 | 13.1 | 6.57 | ||||
70 | 14.9 | 5.79 | ||||
75 | 16.0 | 5.39 | ||||
80 | 17.6 | 4.9 | ||||
*90 | 19.1 | 4.52 | ||||
*100 | 22.0 | 3.92 | ||||
AWT | 14-40 | 2.3 | 5.8 | 154.95 | 45.11 | 19.02 |
45 | 7.0 | 15.59 | ||||
50 | 8.4 | 13.14 | ||||
55 | 9.6 | 11.47 | ||||
60 | 10.9 | 10.1 | ||||
65 | 12.9 | 8.53 | ||||
70 | 14.2 | 7.75 | ||||
75 | 15.3 | 7.16 | ||||
80 | 16.7 | 6.57 | ||||
90 | 18.6 | 5.91 | ||||
100 | 21.1 | 5.21 | ||||
125 | 28.0 | 3.92 | ||||
AWT | 16-50 | 2.6 | 7.5 | 195.15 | 55.9 | 18.63 |
55 | 9.0 | 15.49 | ||||
60 | 10.4 | 13.34 | ||||
65 | 11.9 | 11.67 | ||||
70 | 13.4 | 10.4 | ||||
75 | 15.0 | 9.32 | ||||
80 | 16.5 | 8.43 | ||||
90 | 19.4 | 7.16 | ||||
100 | 22.4 | 6.18 | ||||
125 | 28.4 | 4.90 | ||||
150 | 35.5 | 3.92 | ||||
AWT | 18-55 | 2.9 | 8.3 | 236.34 | 68.65 | 20.1 |
60 | 10.0 | 16.67 | ||||
65 | 11.6 | 14.71 | ||||
70 | 12.5 | 13.44 | ||||
75 | 14.1 | 11.77 | ||||
80 | 15.8 | 10.79 | ||||
90 | 18.4 | 9.12 | ||||
100 | 21.6 | 7.75 | ||||
125 | 27.1 | 6.19 | ||||
150 | 34.2 | 4.90 | ||||
AWT | 20-60 | 3.2 | 9.2 | 281.45 | 82.38 | 21.57 |
70 | 11.9 | 16.67 | ||||
80 | 14.7 | 13.53 | ||||
90 | 17.5 | 11.38 | ||||
100 | 20.1 | 9.9 | ||||
125 | 27.8 | 7.16 | ||||
150 | 33.8 | 5.89 | ||||
175 | 40.6 | 4.90 | ||||
AWT | 24-80 | 4.0 | 11.7 | 430.51 | 123.6 | 26.48 |
90 | 13.7 | 22.46 | ||||
100 | 16.6 | 18.63 | ||||
125 | 22.5 | 13.63 | ||||
150 | 28.5 | 10.79 | ||||
175 | 34.4 | 8.92 | ||||
200 | 41.2 | 7.45 |
Part Number | Wire Dia. dmm | Dynamic Load | (Initial Extension) N | (Spring Constant) N/mm | ||
Type | D-L | Max. Deflection Fmax.mm | Max. Load N | |||
AWF | 3-10 | 0.45 | 2.2 | 6.47 | 1.57 | 2.26 |
15 | 4.5 | 1.08 | ||||
20 | 6.7 | 0.74 | ||||
25 | 9.1 | 0.54 | ||||
30 | 11.4 | 0.43 | ||||
AWF | 4-15 | 0.55 | 4.5 | 8.43 | 1.86 | 1.47 |
20 | 7.1 | 0.93 | ||||
25 | 10.0 | 0.66 | ||||
30 | 12.6 | 0.52 | ||||
35 | 15.2 | 0.43 | ||||
40 | 18.1 | 0.36 | ||||
AWF | 5-15 | 0.7 | 3.9 | 14.71 | 2.45 | 3.14 |
20 | 6.9 | 1.77 | ||||
25 | 9.6 | 1.28 | ||||
30 | 12.5 | 0.98 | ||||
35 | 15.6 | 0.78 | ||||
40 | 19.2 | 0.64 | ||||
45 | 21.9 | 0.56 | ||||
50 | 25.0 | 0.49 | ||||
AWF | 6-20 | 0.9 | 3.9 | 23.54 | 5.88 | 4.51 |
25 | 6.0 | 2.94 | ||||
30 | 7.8 | 2.26 | ||||
35 | 10.0 | 1.77 | ||||
40 | 12.0 | 1.47 | ||||
45 | 13.8 | 1.28 | ||||
50 | 16.4 | 1.08 | ||||
55 | 18.0 | 0.98 | ||||
60 | 20.0 | 0.88 | ||||
AWF | 8-25 | 1.1 | 5.8 | 31.38 | 6.86 | 4.23 |
30 | 8.3 | 2.94 | ||||
35 | 10.9 | 2.26 | ||||
40 | 13.2 | 1.86 | ||||
45 | 15.6 | 1.57 | ||||
50 | 18.5 | 1.32 | ||||
55 | 21.7 | 1.13 | ||||
60 | 23.8 | 1.03 | ||||
65 | 26.3 | 0.93 | ||||
70 | 27.8 | 0.88 | ||||
AWF | 10-30 | 1.4 | 6.5 | 49.03 | 12.75 | 5.58 |
35 | 8.7 | 4.17 | ||||
40 | 10.7 | 3.39 | ||||
45 | 12.9 | 2.81 | ||||
50 | 15.2 | 2.39 | ||||
55 | 17.2 | 2.11 | ||||
60 | 19.5 | 1.86 | ||||
70 | 23.1 | 1.57 | ||||
80 | 27.4 | 1.32 | ||||
90 | 32.1 | 1.13 | ||||
100 | 46.2 | 0.79 | ||||
AWF | 12-35 | 1.8 | 5.0 | 83.36 | 23.54 | 12.0 |
40 | 7.0 | 8.55 | ||||
45 | 9.0 | 6.65 | ||||
50 | 11.0 | 5.44 | ||||
55 | 13.0 | 4.60 | ||||
60 | 14.5 | 4.13 | ||||
70 | 17.8 | 3.36 | ||||
80 | 21.3 | 2.81 | ||||
90 | 24.5 | 2.44 | ||||
100 | 27.5 | 2.18 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AWT12-45 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part AWT12-45 in the Tension Springs - Heavy Load series.
Part Number |
---|
AUT10-40 |
AUT10-45 |
AUT10-50 |
AWT12-50 |
AWT12-55 |
AWT12-60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy