(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Handles - Nylon

Aluminum Extrusion Handles - Nylon

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Lightweighed Nylon products. They are suitable for load non-intensive places.

  • inCAD Components
Nylon Handles:Related Image
・Materials
 [ M ]Material
HandleGlass Fiber Reinforced Nylon 6
Threaded SectionBrass (Insert)

・Materials
 [ M ]Material
HandleGlass Fiber Reinforced Nylon 6
Threaded SectionBrass (Insers)

・Materials
 [ M ]Material
HandleGlass Fiber Reinforced Nylon 6
ThreadBrass (Insert)

Specifications

Nylon Handles:Related Image
Nylon Handles:Related Image
Nylon Handles:Related Image
Part NumberLColor of HandlesL1HhM
(Coarse)
Allowable Load
(N)
Mass
(g)
TypeA
UPFN26105B(Black)
W
(White)
M
(Orange)
R
(Red)
1213729650055
110133403260
117862
[ ! ]The default color of handle will be black unless specified.
Part NumberLHandle ColorsL1HhM
(Coarse Thread)
LfAllowable Load
(N)
Mass
(g)
TypeA
UPFN26105B(Black)
W
(White)
M
(Orange)
R
(Red)
12137296950055
110133403260
117862
[ ! ]The default handle color will be black unless otherwise specified.
Part NumberLHandle ColorsL1HhM
(Coarse)
Allowable Load
(N)
Mass
(g)
TypeA
UPFN26105B(Black)
W
(White)
M
(Orange)
R
(Red)
1213729650055
110133403260
117862
[ ! ]The default handle color will be black unless specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UPFN26-105-B
UPFN26-105-M
UPFN26-105-R
UPFN26-105-W
UPFN26-110-B
UPFN26-110-M
UPFN26-110-R
UPFN26-110-W
UPFN26-117-B
UPFN26-117-M
UPFN26-117-R
UPFN26-117-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor L Dimension
(mm)
1 Piece(s)Available

Same day

Stock

10B (Black)105
1 Piece(s)Available

8 Days or more

10M (Orange)105
1 Piece(s)Available

8 Days or more

10R (Red)105
1 Piece(s)Available

8 Days or more

10W (White)105
1 Piece(s)Available

Same day

Stock

10B (Black)110
1 Piece(s)Available

8 Days or more

10M (Orange)110
1 Piece(s)Available

8 Days or more

10R (Red)110
1 Piece(s)Available

8 Days or more

10W (White)110
1 Piece(s)Available

Same day

Stock

10B (Black)117
1 Piece(s)Available

8 Days or more

10M (Orange)117
1 Piece(s)Available

Same day

Stock

10R (Red)117
1 Piece(s)Available

8 Days or more

10W (White)117

Loading...

  1. 1
 

Basic Information

Type U-shaped, Straight Mounting Method Taps Type Nylon Handles
Width(mm) 26

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.