(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Folding Door Units

Folding Door Units:Related Image

Specifications

Part Number-Panel-W-H
HHUA6L-PC-1000-800
Part NumberPanel
(Select a desired material and thickness from the codes below.)
W (Width) 1mm IncrementH (Height) 1mm IncrementL1L2Components
Extrusion*Fastening PartsPanel ClampsSliders for Folding DoorsHandleHinges (for Middle)Hinges (for Fixing)Extrusion End Cap
TypeNo.Open/Close DirectionPart NumberPart NumberQuan-tityPart NumberQuan-tityPart NumberQuan-tityPart NumberQuan-tityPart NumberQuan-tityPart NumberQuan-tityPart NumberQuan-tity
HHUA6L
(Left)
Acrylic (Clear)


Polycarbonate (Clear)


PET (Clear)


Anti-static PVC (Clear)


No Panel
AC
(Thickness 5mm)

PC
(Thickness 5mm)

PY
(Thickness 5mm)

ST
(Thickness 5mm)

NN
(Thickness 5mm)
AC3
(Thickness 3mm)

PC3
(Thickness 3mm)

PY3
(Thickness 3mm)

ST3
(Thickness 3mm)

NN3
(Thickness 3mm)
500~
1500
500~
1000
L2+28W/2-15HFS6-3030HCJ68(Thickness 5mm)
HSCP3H-B
(Thickness 3mm)
HSCP5HN-B
8HFAFSH62HHDF20-SST2HHPSN6-SST2HHPFLN6-SST2HFC6-3030-S8
R
(Right)
W/2-15L1+28HHPFRN6-SST
8L
(Left)
L2+46W/2-24HFS8-4040HCJ88(Thickness 5mm)
HSCP5H-B
(Thickness 3mm)
HSCP7H-B
8HFAFSH82HHDF26-SST2HHPSN8-SST2HHPFLN8-SST2HFC8-4040-S8
R
(Right)
W/2-24L1+46HHPFRN8-SST
[ ! ]Panel holders are included even with No Panel Type.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHUA6L-AC3-[500-1500/1]-[500-1000/1]
HHUA6L-AC-[500-1500/1]-[500-1000/1]
HHUA6L-NN3-[500-1500/1]-[500-1000/1]
HHUA6L-NN-[500-1500/1]-[500-1000/1]
HHUA6L-PC3-[500-1500/1]-[500-1000/1]
HHUA6L-PC-[500-1500/1]-[500-1000/1]
HHUA6L-PY3-[500-1500/1]-[500-1000/1]
HHUA6L-PY-[500-1500/1]-[500-1000/1]
HHUA6L-ST3-[500-1500/1]-[500-1000/1]
HHUA6L-ST-[500-1500/1]-[500-1000/1]
HHUA6R-AC3-[500-1500/1]-[500-1000/1]
HHUA6R-AC-[500-1500/1]-[500-1000/1]
HHUA6R-NN3-[500-1500/1]-[500-1000/1]
HHUA6R-NN-[500-1500/1]-[500-1000/1]
HHUA6R-PC3-[500-1500/1]-[500-1000/1]
HHUA6R-PC-[500-1500/1]-[500-1000/1]
HHUA6R-PY3-[500-1500/1]-[500-1000/1]
HHUA6R-PY-[500-1500/1]-[500-1000/1]
HHUA6R-ST3-[500-1500/1]-[500-1000/1]
HHUA6R-ST-[500-1500/1]-[500-1000/1]
HHUA8L-AC3-[500-1500/1]-[500-1000/1]
HHUA8L-AC-[500-1500/1]-[500-1000/1]
HHUA8L-NN3-[500-1500/1]-[500-1000/1]
HHUA8L-NN-[500-1500/1]-[500-1000/1]
HHUA8L-PC3-[500-1500/1]-[500-1000/1]
HHUA8L-PC-[500-1500/1]-[500-1000/1]
HHUA8L-PY3-[500-1500/1]-[500-1000/1]
HHUA8L-PY-[500-1500/1]-[500-1000/1]
HHUA8L-ST3-[500-1500/1]-[500-1000/1]
HHUA8L-ST-[500-1500/1]-[500-1000/1]
HHUA8R-AC3-[500-1500/1]-[500-1000/1]
HHUA8R-AC-[500-1500/1]-[500-1000/1]
HHUA8R-NN3-[500-1500/1]-[500-1000/1]
HHUA8R-NN-[500-1500/1]-[500-1000/1]
HHUA8R-PC3-[500-1500/1]-[500-1000/1]
HHUA8R-PC-[500-1500/1]-[500-1000/1]
HHUA8R-PY3-[500-1500/1]-[500-1000/1]
HHUA8R-PY-[500-1500/1]-[500-1000/1]
HHUA8R-ST3-[500-1500/1]-[500-1000/1]
HHUA8R-ST-[500-1500/1]-[500-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Extrusion Size Door Open-Close Direction Panel Material Panel Thickness H
(mm)
W
(mm)
1 Piece(s)

19 Days or more

1063030LeftAcrylic3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftAcrylic5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftNo Panel3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftNo Panel5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftPolycarbonate3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftPolycarbonate5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftPET3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftPET5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftAnti-static PVC3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030LeftAnti-static PVC5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightAcrylic3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightAcrylic5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightNo Panel3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightNo Panel5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightPolycarbonate3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightPolycarbonate5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightPET3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightPET5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightAnti-static PVC3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1063030RightAnti-static PVC5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftAcrylic3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftAcrylic5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftNo Panel3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftNo Panel5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftPolycarbonate3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftPolycarbonate5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftPET3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftPET5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftAnti-static PVC3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040LeftAnti-static PVC5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightAcrylic3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightAcrylic5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightNo Panel3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightNo Panel5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightPolycarbonate3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightPolycarbonate5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightPET3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightPET5500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightAnti-static PVC3500 ~ 1000500 ~ 1500
1 Piece(s)

19 Days or more

1084040RightAnti-static PVC5500 ~ 1000500 ~ 1500

Loading...

  1. 1

More Information

Folding Door Units:Related Image
HFS6-3030 30mm Sq. Alum. Extrusions >> Click here
HFS8-4040 40mm Sq. Alum. Extrusions >> Click here
HCJ Screw Joints >> Click here
HSCP3H-B, HSCP5H-B Panel Clamps >> Click here
HFAFSH Sliders for Folding Doors >> Click here
HHDF Handle >> Click here
HHPSN Hinge >> Click here
HHPFLN(HHPFRN) Flag Hinges >> Click here
HFC6-3030-S, HFC8-4040-S Extrusion End Cap >> Click here

Example

Folding Door Units:Related Image
· About Screw-Joint connections >> Click here
 

Basic Information

Type Folding Door Units Structural Frame Series HFS

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.