(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Sprockets - with Hub, Double Pitch

Idler Sprockets - with Hub, Double Pitch
  • Volume Discount

The Idlers which bearings are built-in on both sides of Double Pitch Sprockets.

  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface
Treatment
Main BodyBearing
DRCBW1045 Carbon Steel (Induction Hardened Tooth Tip)SteelBlack Oxide
· For Cantilever Shafts >> Click here~Click here
· For non-drive shaft side tension adjustments, please see Tensioner Unit on >> Click here

Specifications

Part Number-Number of Teeth
DRCBW2040-23
Part NumberNumber of TeethdDpDoDhHubTBearing Dimension
TypeNo.HLNo.D1b
DRCBW20402120 86.1792346925 7.26904ZZ379
2325 94.1510036776905ZZ429
2525102.1410836636905ZZ429
20501925 97.78105417328 8.76005ZZ4712
2130107.72115486006ZZ5513
2530127.67135486006ZZ5513
20601930117.3412655834011.76206ZZ6216
2530 153.21625580456206ZZ6216

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DRCBW2040-21
DRCBW2040-23
DRCBW2040-25
DRCBW2050-19
DRCBW2050-21
DRCBW2050-25
DRCBW2060-19
DRCBW2060-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Chain No. (Chain Pitch) Number of Teeth
(T)
Bore Dia. D (or d)
(mm)
1 Piece(s)Available

8 Days or more

1020402120
1 Piece(s)Available

8 Days or more

1020402325
1 Piece(s)Available

8 Days or more

1020402525
1 Piece(s)Available

8 Days or more

1020501925
1 Piece(s)Available

8 Days or more

1020502130
1 Piece(s)Available

8 Days or more

1020502530
1 Piece(s)Available

8 Days or more

1020601930
1 Piece(s)Available

8 Days or more

1020602530

Loading...

  1. 1
 

Basic Information

Shape Shape B Type Idlers Number of Tracks Single Row
Material 1045 Carbon Steel (Spurs are Induction Hardened) Chain Type Double Pitch Type Shaft Type Double Bearings
Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.