(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Accessories for Factory Frames - Rubber Foot and Clamp

Accessories for Factory Frames - Rubber Foot and Clamp

Click this image to zoom it.

Move the mouse over the image to zoom

  • Accessories for Factory Frames - Rubber Foot and Clamp
  • Accessories for Factory Frames - Rubber Foot and Clamp
  • Accessories for Factory Frames - Rubber Foot and Clamp
  • Volume Discount

Components for factory frames
For complete product overview and details on Accessories for Factory Frames - Rubber Foot and Clamp see the sections below:

  • inCAD Components
Accessories for Factory Frames:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
FFS203-121045 Carbon Steel-
FFS204Polychloroprene
FFS205Aluminum Casting Alloy 383.0

[ A ] Accessories: Hex Socket Head Cap Screw M5-20 x 1 pc., M5 Nut x 1 pc.

Specifications

Part Number
FFS203-12
Part NumberMass
(g)
FFS203-1280
FFS20418
FFS20580

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FFS203-12
FFS204
FFS205
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Accessory Type Nominal of Thread M Name Accessory Material Accessory Surface Treatment
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 1045 Carbon SteelScrew, Nut12Insert Nut--
1 Piece(s)Available

8 Days or more

-[Resin] PolychloropreneCap (End)Not ProvidedRubber Feet--
1 Piece(s)Available

8 Days or more

10[Aluminum] Aluminum Casting Alloy 383.0Clamp ComponentsNot ProvidedClamp for Factory Frame4137 Alloy Steel / 1018 Carbon SteelTrivalent Chromate

Loading...

  1. 1

Example

Accessories for Factory Frames:Related Image
FFA28 (>> Click here)
FFS301-50-R (>> Click here)
HFS6-3030 (>> Click here)
CBM5-18 (>> Click here)
HFS8-4590 (>> Click here)
HNTT8-5 (>> Click here)
 

Basic Information

Type Accessories Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.