(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Foot Bases - 6, 8, 8-45 Series

・Materials
Part NumberComponent[ M ]Material[ S ]Surface Treatment
HLFCBodyCF-8 Stainless Steel Cast-
Set Screw304 Stainless Steel-

Specifications

Part Number
HLFC8-4040
 
Part NumberAccessoriesMass (g)
TypeNo.
HLFC6-3060M8 Set Screw x2140
8-4040150
8-4080300
8-4545210

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLFC8-4040
HLFC8-4545
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdjuster Mounting M Diameter
(mm)
Applicable Frame No. Applicable Frame Size
1 Piece(s)Available

Same day

Stock

10108EFS8-4040・HFS8-4040・HFSL8-4040・GFS8-4040
1 Piece(s)Available

8 Days or more

10128-45EFS8-4545・HFS8-4545

Loading...

  1. 1

Example

Foot Bases for 40/45 Squares:Related Image
HFS8-4040 (>> Click here)
NFJN10-100 (>> Click here)
 

Basic Information

Material Stainless Steel Series MISUMI: 8, 8–45 Series (Groove Width: 10 mm) Material CF-8 Stainless Steel Cast

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.