(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Aluminum Extrusion Accessories - Polyethylene Laminated Sheets

Polyethylene Laminated Sheets:Related Image
・Materials
Type[ M ]MaterialColorHeat Resistance Temperature
HPEFTPolyethylene (PE), Ethylene Vinyl Acetate (EVA)Transparent-20°C~110°C
HPEDTPolyethylene (PE)Translucent
HPEGTPolypropylene (PP)Transparent (Green)-20°C~80°C
HPEHTPolyethylene (PE), Nylon (NY), Aluminum (Aℓ)Silver
HPELTPolyester (PET)Transparent
[ ! ]HPEHT (Light-Shielding Type) has 99.9% rate of shading.
 
Polyethylene Laminated Sheets:Related Image

Specifications

Part Number-L
HPEHT0.2-50
Part NumberLength L (m)ThicknessWidth W(m)Mass (kg)*
TypeT (Nominal)L1L10L50
HPEFT0.21 10 500.21.20.44.213.1
HPEDT
HPEGT0.221.10.32.612.7
HPEHT0.181.20.3 2.5 12.6
HPELT0.190.820.2 2.4 12.0
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Specified in meter increments. * The mass includes paper cores (Except for L1).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPEDT0.2-1
HPEDT0.2-10
HPEDT0.2-50
HPEFT0.2-1
HPEFT0.2-10
HPEFT0.2-50
HPEHT0.2-1
HPEHT0.2-10
HPEHT0.2-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Material Color Length L
(m)
1 Piece(s)Available

9 Days or more

10Anti-Static TypePolyethyleneTranslucent1
1 Piece(s)Available

9 Days or more

10Anti-Static TypePolyethyleneTranslucent10
1 Piece(s)Available

9 Days or more

10Anti-Static TypePolyethyleneTranslucent50
1 Piece(s)Available

9 Days or more

10Standard TypePolyethylene, Ethylene Vinyl AcetateTransparent1
1 Piece(s)Available

9 Days or more

10Standard TypePolyethylene, Ethylene Vinyl AcetateTransparent10
1 Piece(s)Available

9 Days or more

10Standard TypePolyethylene, Ethylene Vinyl AcetateTransparent50
1 Piece(s)Available

9 Days or more

10Light-Shielding TypePolyethylene, Nylon, AluminumSilver1
1 Piece(s)Available

9 Days or more

10Light-Shielding TypePolyethylene, Nylon, AluminumSilver10
1 Piece(s)Available

9 Days or more

10Light-Shielding TypePolyethylene, Nylon, AluminumSilver50

Loading...

  1. 1

More Information

Polyethylene Laminated Sheets:Related Image
 

Basic Information

Thickness T 0.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.