(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Magnetic Catches that can be cut with scissors and can be affixed to aluminum extrusions easily.
Type | [ M ]Material | Heat Resistance Temperature | |
①Sponge | ②Magnet | ||
HSMG | Chloroprene | Anisotropic Ferrite Magnet | 50°C |
Part Number | - | Color |
HSMG6 | - | B |
Part Number | Color | Length mm | Extrusion (Type) | Magnet Type | Attraction Force per 100mm (g) | Surface Magnetic Flux Density Gauss [G] | |
Type | No. | ||||||
HSMG | 6 | B (Black) | 1000 | HFS6 | Anisotropic Ferrite Magnet (Plastic Magnet) | 75 | 500 |
8 | HFS8(-45) |
Loading...
Material | Chloroprene Rubber, Anisotropic Ferrite Magnet | Length | Fixed length 1000mm | Specifications | Seal Type Magnetic Catches |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy