(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Covers - Thin Aluminum

Slot Covers - Thin Aluminum

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

Slot Covers to fill the slots of Aluminum Extrusions. Made of Aluminum, the cover matches the extrusions.

  • inCAD Components
Slot Covers -Thin Aluminum-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HSCZ, HSCM6063-T5 Aluminum Alloy Aluminum Alloy (JIS)Anodize

Specifications

Part Number-Length
HSCZ5
HSCM5
-
-
100
100
■Configurable Length (Aluminum Low Profile)
Part NumberLength 1mm IncrementExtrusion (Series)
HSCZ550~2500HFS5
6HFS6
8HFS8
845HFS8-45
■Configurable Length (Aluminum)
Part NumberLength 1mm IncrementExtrusion (Series)
HSCM550~4000HFS5
6HFS6
8HFS8
HFS8-45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCZ5-[50-2500/1]
HSCZ6-[50-2500/1]
HSCZ8-[50-2500/1]
HSCZ845-[50-2500/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Frame (Series) Length
(mm)
1 Piece(s)

8 Days or more

10HFS550 ~ 2500
1 Piece(s)

8 Days or more

10HFS650 ~ 2500
1 Piece(s)

8 Days or more

10HFS850 ~ 2500
1 Piece(s)

8 Days or more

10HFS8-4550 ~ 2500

Loading...

  1. 1

Example

Slot Covers -Thin Aluminum-:Related Image
 

Basic Information

Material Aluminum Specifications Thin Type

Additional Products in this Category

Complementary Products

Tech Support