(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Fitting Stoppers for 8 Series Aluminum Extrusions (HNAST8)

Post-Assembly Fitting Stoppers -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
Type[ M ]Material
①HNAST8Polypropylene
②HNBST8301 Stainless Steel

Specifications

Part Number-M
HNAST8
HNTAT8

-

8
Part NumberApplicable Stopper NutColorLBL1B1
Type
HNAST8HNTA8
HNTAV8
HNTAZ8
HNTASN8
HNTASS8
White2111.1269.8
HNBST8-2312.5288

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNAST8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNut Type Material Material
1 Piece(s)Available

8 Days or more

10Post-Assembly Insertion StoppersResinPolypropylene

Loading...

  1. 1
 

Basic Information

Series Name 8 Series / 8-45 Series Loosening Prevention None Extrusion Series HFS
Extrusion No. 8,8-45 Sale Type Post-Assembly Insertion Stoppers

Please check the type/dimensions/specifications of the part HNAST8 in the Post-Assembly Fitting Stoppers for 8 Series Aluminum Extrusions series.

Products like this...

Part Number
HNBST8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNut Type Material Material
1 Piece(s)Available

8 Days or more

10Post-Assembly Insertion NutsStainless Steel301 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.