(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Assembly Square Nuts for 8 Series Aluminum Extrusions【100 Pieces Per Package】 (HNKK8-4)

Pre-Assembly Square Nuts for 8 Series Aluminum Extrusions HNKK8-4
  • Volume Discount

Economically Priced Sheet Metal Type of Iron Nut. Please use HNKKST8 as the stopper.

  • inCAD Components
Pre-Assembly Square Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
[ M ] Material: Low Carbon Steel [ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number-M
HNTC8
HNTJ8
HNTHSN8
HNKK8
HNKKST8
-
-

-
8
8

8
· Applicable Extrusions and Brackets
Applicable to extrusions and brackets with the same part number.
(Ex.) Part Number
Pre-Assembly HNTT8 - _
Insertion Stoppers HNST8
Extrusion HFS8 - _ _ _ _
Brackets HBLFSN8
Part NumberM
HNKK84568

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNKK8-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Thread Length L
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M44

Loading...

  1. 1

Example

Pre-Assembly Square Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Pre-Assembly Insertion Nuts Series Name 8 Series / 8-45 Series Function Economy
Material Steel Loosening Prevention None Material Low Carbon Steel
Surface Treatment Trivalent Chromate Extrusion Series HFS Extrusion No. 8,8-45
Sale Type Pre-Assembly Insertion Square Nuts

Please check the type/dimensions/specifications of the part HNKK8-4 in the Pre-Assembly Square Nuts for 8 Series Aluminum Extrusions series.

Products like this...

Part Number
HNKK8-5
HNKK8-6
HNKK8-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Thread Length L
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M55

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M66

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10M88

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.