(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Assembly Eccentric Nuts for 8 Series Aluminum Extrusions (Part Numbers)

Pre-Assembly Eccentric Nuts for 8 Series Aluminum Extrusions
  • Volume Discount

Combination use with a pre-assembly insertion double joint enables this nut to be fixed in such a way that the nut, even if connected at the corner of the extrusion, does not protrude from the extrusion (frame).

  • inCAD Components
Pre-Assembly Eccentric Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
*Electrically conductive
[ M ] Material: 316 Stainless Steel (Sintering)

Specifications

Part Number-M
HNTC8
HNTJ8
HNTHSN8
HNKK8
HNKKST8
-
-

-
8
8

8
· Applicable Extrusions and Brackets
Applicable to extrusions and brackets with the same part number.
(Ex.) Part Number
Pre-Assembly HNTT8 - _
Insertion Stoppers HNST8
Extrusion HFS8 - _ _ _ _
Brackets HBLFSN8
Part Number
HNTHSN8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTHSN8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

· The pre-assembly insertion offset nut, used in combination with a post-assembly. insertion double joint, can be fixed in such a way that the nut, even if connected at the corner of the extrusion, does not protrude from the extrusion (frame).

Example

Pre-Assembly Eccentric Nuts -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Pre-Assembly Insertion Nuts Series Name 8 Series / 8-45 Series Function Eccentricity
Material Stainless Steel Loosening Prevention None Material Stainless Steel316 Equivalent
Extrusion Series HFS Extrusion No. 8,8-45 Sale Type Pre-Assembly Insertion Offset Nuts

Please check the type/dimensions/specifications of the part HNTHSN8 in the Pre-Assembly Eccentric Nuts for 8 Series Aluminum Extrusions series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.