(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Assembly Stoppers for 6 Series Aluminum Extrusions

Pre-Assembly Stoppers for 6 Series Aluminum Extrusions
  • Volume Discount

If used in combination with Pre-Assembly Insertion Nut, the stopper prevents the nut from slipping off even if the extrusion is positioned vertically.

  • inCAD Components

Part Number

Configured Part Number is shown.

HNST6

Pre-Assembly Stoppers -For HFS6 Series Aluminum Extrusions-:Related Image
・Materials
[ M ] Material: Polyamide

Specifications

Part Number
HNST6
Part NumberApplicable Pre-Assembly Insertion NutColor
HNST6HNTT6
HNTTV6
HNTTZ6
HNTTSN6
HNTTSS6
Black

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNST6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Example

Pre-Assembly Stoppers -For HFS6 Series Aluminum Extrusions-:Related Image

Basic Information

Nut Type Pre-Assembly Insertion Stoppers Series Name 6 Series Material Resin
Loosening Prevention None Material Polyamide Extrusion Series HFS
Extrusion No. Black Sale Type Pre-Assembly Insertion Stoppers

Please check the type/dimensions/specifications of the part HNST6 in the Pre-Assembly Stoppers for 6 Series Aluminum Extrusions series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.