(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheet Metal Bracket - 5 Series, T-Shape

Sheet Metal Bracket - 5 Series, T-Shape
  • Volume Discount

Can be used for reinforcement of connecting extrusions.

  • inCAD Components
Sheet Metals -For HFS5 Series-  -T-Shaped-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HPTTSLow Carbon SteelBright Chromate Plating
HPTTD
SHPTTS304 Stainless Steel-

 

Specifications

Part Number
HPTTD5
Part NumberMass
(g)
TApplicable Screw and Nut
ScrewQuantityNutQuantity
HPTTS5523.2M5-84M54
SHPTTS5244
HPTTD5972.388

Alterations

Sheet Metals -For HFS5 Series-  -T-Shaped-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPTTD5
HPTTD5-SET
HPTTS5
HPTTS5-SET
SHPTTS5
SHPTTS5-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Accessories Number of Extrusion Connection Holes
1 Piece(s)Available

8 Days or more

10SteelTrivalent ChromateNot Provided8
1 Piece(s)Available

8 Days or more

-SteelTrivalent ChromateSET (Screw, Nut Set)8
1 Piece(s)Available

8 Days or more

10SteelTrivalent ChromateNot Provided4
1 Piece(s)Available

5 Days

-SteelTrivalent ChromateSET (Screw, Nut Set)4
1 Piece(s)Available

8 Days or more

10Stainless SteelNot ProvidedNot Provided4
1 Piece(s)Available

8 Days or more

10Stainless SteelNot ProvidedSET (Screw, Nut Set)4

Loading...

  1. 1

Example

Sheet Metals -For HFS5 Series-  -T-Shaped-:Related Image
 

Basic Information

Shape T-Shaped, Cross-Shaped Extrusion Series For HFS5 Series Shape Type T-Shaped Type
Material Details 304 Stainless Steel Extrusion Series HFS Extrusion No. 5
Applicable Screws M5 Screws

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.