(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Pin Type
For complete product overview and details on Ball Lock Pins - Spring Type see the sections below:
Part Number
Configured Part Number is shown.
BLPS5-30
Type | Ball | Pin | Handle | Ring | |||||
L Selectable | L Configurable | [ M ]Material | [ H ]Hardness | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment |
BLPS | BLPF | 440C Stainless Steel | HRC55~ | 1045 Carbon Steel | Electroless Nickel Plating | 1213 Carbon Steel | Electroless Nickel Plating | SWRH | Nickel Plating |
Part Number | - | L |
BLPS8 BLPF10 | - - | 25 45 |
Part Number | L | B1 | ℓ1 | D | ℓ2 | E | |||||
Type | B | ||||||||||
BLPS | 5 | 30 | 5.5 | 6 | 11 | 22 | 25 | ||||
6 | 25 | 30 | 40 | 50 | 7 | 7 | 11 | 22 | 25 | ||
8 | 25 | 30 | 40 | 50 | 9.5 | 8 | 11 | 22 | 25 | ||
10 | 25 | 30 | 40 | 50 | 60 | 12 | 9 | 16 | 27 | 25 | |
12 | 60 | 14.5 | 10 | 16 | 27 | 25 | |||||
16 | 60 | 19 | 14 | 19 | 32 | 25 |
Part Number | L 5mm Increment | B1 | ℓ1 | D | ℓ2 | E | |
Type | B | ||||||
BLPF | 5 | 10~30 | 5.5 | 6 | 11 | 22 | 25 |
6 | 15~50 | 7 | 7 | 11 | 22 | 25 | |
8 | 20~100 | 9.5 | 8 | 11 | 22 | 25 | |
10 | 25~100 | 12 | 9 | 16 | 27 | 25 | |
12 | 30~100 | 14.5 | 10 | 16 | 27 | 25 | |
16 | 50~100 | 19 | 14 | 19 | 32 | 25 |
B | Mating Hole Recommended Dimensions | Resistance when Removed (N) | Pin Fracture Load (kN) | Mass (g) |
5 | 5 +0.07 0 | 9 | 5 | 19~22 |
6 | 6 +0.07 0 | 9 | 7 | 21~28 |
8 | 8 +0.09 0 | 9 | 13 | 27~58 |
10 | 10 +0.09 0 | 20 | 20 | 59~105 |
12 | 12 +0.11 0 | 30 | 29 | 73~135 |
16 | 16 +0.11 0 | 50 | 51 | 159~237 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Pin Type |
---|
Please check the type/dimensions/specifications of the part BLPS5-30 in the Locking Pins - Spring Type. series.
Part Number |
---|
BLPS10-50 |
BLPS10-60 |
BLPS12-60 |
BLPS6-25 |
BLPS6-30 |
BLPS6-40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy