(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Purpose Plungers - Flanged Mounted Plunger (Part Numbers)

Special Purpose Plungers - Flanged Mounted Plunger

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Push Up Type
•Body Material: 1045 Carbon Steel
•Main Body Surface Treatment: Black Oxide
•Tip Material: 1045 Carbon Steel
•Tip Surface Treatment: Black Oxide

  • inCAD Components
Long Sleeve Plungers:Related Image
・Materials
TypePinMain BodyBushingSpring
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material
GLPN1045 Carbon SteelHRC50~55Black Oxide1045 Carbon SteelBlack OxideHigh-Tensile Brass Alloy
Solid Lubricant Embedded
304 Stainless Steel PB

Specifications

Part Number-S
GLPN8
GLPN16
-
-
10
25
Part NumberStrokeRDLHTCd1P.C.DLoad (N)
TypedSmin.max.
GLPN6541432308514.5221829
1038829
855163832242230
10421430
1010620484081.55.5302647
15521547
12158225242322748
20582048
161510286052101026.5404273
25702273
202012327056444886
30803086
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GLPN6-5
GLPN6-10
GLPN8-5
GLPN8-10
GLPN10-10
GLPN10-15
GLPN12-15
GLPN12-20
GLPN16-15
GLPN16-25
GLPN20-20
GLPN20-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPin Diameter d
(mm)
1 Piece(s)Available

10 Days or more

106
1 Piece(s)Available

10 Days or more

106
1 Piece(s)Available

10 Days or more

108
1 Piece(s)Available

10 Days or more

108
1 Piece(s)Available

10 Days or more

1010
1 Piece(s)Available

10 Days or more

1010
1 Piece(s)Available

10 Days or more

1012
1 Piece(s)Available

10 Days or more

1012
1 Piece(s)Available

10 Days or more

1016
1 Piece(s)Available

10 Days or more

1016
1 Piece(s)Available

10 Days or more

1020
1 Piece(s)Available

10 Days or more

1020

Loading...

  1. 1

Example

Long Sleeve Plungers:Related Image
 

Basic Information

Type Guide plunger

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.