(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges - Plastic

Hinges - Plastic
  • Volume Discount

Nylon Hinges - White or Black Selectable

  • inCAD Components
Plastic Hinges:Related Image
・Materials
[ M ] Material: Leaf - Nylon 6 / Shaft - 304 Stainless Steel

・Materials
[ M ] Material: Hinge Plates: Nylon 6,
Shaft: 304 Stainless Steel Stainless Steel

Specifications

Plastic Hinges:Related Image
Plastic Hinges:Related Image
Part NumberColor* Allowable LoadMass
g
LWKPJSDdTERhScrews / Nuts
TypeNo.KgNScrewsQuantityNutsQuantity
Plastic Hinges
HHPSJ
6B(Black)
W(White)
10962148479308329.55.566.512.63.8CBS5-84HNTT6-54
81514735596211371042116.67.5814.54.4CBS6-12HNTT8-6
84544708013.54316.547CBS6-12HNTT8-6
*The allowable load is the value when 2 pieces are used. [ ! ]The default color will be black unless specified.
Part NumberColor* Allowable LoadMass
g
LWKPJSDDTERh
TypeNo.KgN
HHPSJ6B(Black)
W(White)
10962148479308329.55.566.512.63.8
81514735596211371042116.67.5814.54.4
84544708013.54316.547
* The allowable load is the value when 2 pieces are used. [ ! ]The default color will be black unless specified.

Alterations

Plastic Hinges:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPSJ6-B
HHPSJ6-B-SET
HHPSJ6-B-SST
HHPSJ6-W
HHPSJ6-W-SET
HHPSJ6-W-SST
HHPSJ8-B
HHPSJ8-B-SET
HHPSJ8-B-SST
HHPSJ8-W
HHPSJ8-W-SET
HHPSJ8-W-SST
HHPSJ845-B
HHPSJ845-B-SET
HHPSJ845-B-SST
HHPSJ845-W
HHPSJ845-W-SET
HHPSJ845-W-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

Same day

Stock

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

5 Days

10
1 Piece(s)Available

5 Days

10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.