(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Aluminum Tube Pull Handles configurable in dimensions
Part Number
Configured Part Number is shown.
Part Name | [ M ]Material |
Hollow | 6063 Aluminum Alloy |
Elbow | Glass Fiber Reinforced Nylon |
Part Number | L | Applicable Screws |
Type | ||
UWAPN (L Dimension Selectable) | 150 | Countersunk Screws M8 |
200 | ||
250 | ||
300 | ||
400 | ||
500 | ||
600 |
Part Number | L 1mm Increment | Applicable Screws |
Type | ||
UWAPF (L Dimension Configurable) | 100~150 | Countersunk Screws M8 |
151~200 | ||
201~250 | ||
251~300 | ||
301~400 | ||
401~500 | ||
501~600 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UWAPF-[100-600/1] |
UWAPN150 |
UWAPN200 |
UWAPN250 |
UWAPN300 |
UWAPN400 |
UWAPN500 |
UWAPN600 |
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Aluminum Tube Pull Handles | Additional Function | No |
---|---|---|---|---|---|
Surface Treatment | No | Mounting Method | Round hole | Grip thickness(mm) | 22 |
Full height(mm) | 56 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy