(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sponge Tapes

Sponge Tapes
  • Volume Discount

Sponge tapes suitable for various application as protection material or packing.

  • inCAD Components
Sponge Tapes:Related Image
Characteristic Data >> Click here
・Materials
Type[ M ]Material[ H ]HardnessColor
SGNPTAEPDM Synthetic Rubber SpongeAsker C8Black
SGNATASilicon Rubber SpongeAsker C35Orange
EPATAEPDM Synthetic Rubber Foam (EPT Sealer®)(Asker C1 or Less)Black

Specifications

Part Number-A-L
SGNPTA3-10-1000
Part NumberT ToleranceAL
TypeT
SGNPTA
SGNATA
3±0.510
15
20
30
50
500
1000
5
10
EPATA3±1.010
15
20
30
50
500
1000
1500
2000
5
10

Part NumberA
TypeT
SGNPTA
SGNATA
EPATA
310
15
20
30
50
510
15
20
30
50
1010
15
20
30
50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPATA3-10-1000
EPATA3-10-[500,​1500,​2000]
EPATA3-15-1000
EPATA3-15-[500,​1500,​2000]
EPATA3-20-1000
EPATA3-20-[500,​1500,​2000]
EPATA3-30-1000
EPATA3-30-[500,​1500,​2000]
EPATA3-50-1000
EPATA3-50-[500,​1500,​2000]
EPATA5-10-1000
EPATA5-10-[500,​1500,​2000]
EPATA5-15-1000
EPATA5-15-[500,​1500,​2000]
EPATA5-20-1000
EPATA5-20-[500,​1500,​2000]
EPATA5-30-1000
EPATA5-30-[500,​1500,​2000]
EPATA5-50-1000
EPATA5-50-[500,​1500,​2000]
EPATA10-10-1000
EPATA10-10-[500,​1500,​2000]
EPATA10-15-1000
EPATA10-15-[500,​1000,​1500,​2000]
EPATA10-20-1000
EPATA10-20-[500,​1500,​2000]
EPATA10-30-1000
EPATA10-30-[500,​1500,​2000]
EPATA10-50-1000
EPATA10-50-[500,​1500,​2000]
SGNATA3-10-1000
SGNATA3-10-500
SGNATA3-15-1000
SGNATA3-15-500
SGNATA3-20-1000
SGNATA3-20-500
SGNATA3-30-1000
SGNATA3-30-500
SGNATA3-50-1000
SGNATA3-50-500
SGNATA5-10-1000
SGNATA5-10-500
SGNATA5-15-1000
SGNATA5-15-500
SGNATA5-20-1000
SGNATA5-20-500
SGNATA5-30-1000
SGNATA5-30-[500,​1000]
SGNATA5-50-1000
SGNATA5-50-500
SGNATA10-10-1000
SGNATA10-10-500
SGNATA10-15-1000
SGNATA10-15-500
SGNATA10-20-1000
SGNATA10-20-500
SGNATA10-30-1000
SGNATA10-30-500
SGNATA10-50-1000
SGNATA10-50-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Color (Front) T
(mm)
Width A
(mm)
L
(mm)
Hardness (Shore, Asker, Penetration)
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black3101000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black310500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black3151000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black315500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black3201000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black320500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black3301000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black330500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black3501000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black350500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black5101000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black510500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black5151000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black515500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black5201000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black520500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black5301000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black530500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black5501000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black550500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black10101000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black1010500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black10151000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black1015500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black10201000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black1020500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black10301000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black1030500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black10501000Less than Asker C1
1 Piece(s)

10 Days or more

10EPT Sealer (EPDM Synthetic Rubber Foam)Black1050500 ~ 2000Less than Asker C1
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange3101000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange310500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange3151000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange315500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange3201000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange320500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange3301000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange330500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange3501000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange350500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange5101000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange510500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange5151000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange515500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange5201000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange520500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange5301000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange530500 ~ 1000Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange5501000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange550500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange10101000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange1010500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange10151000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange1015500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange10201000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange1020500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange10301000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange1030500Asker C35
1 Piece(s)Available

8 Days or more

10Silicon Rubber SpongeOrange10501000Asker C35
1 Piece(s)

9 Days or more

10Silicon Rubber SpongeOrange1050500Asker C35

Loading...

More Information

Sponge Tapes:Related Image
 

Basic Information

With or w/o Adhesive With Adhesive Tape

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.