(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Floating Joints with the flat shape tip and with little clearance in the axial direction.
Part Number
Configured Part Number is shown.
FJAZ18
Type | Mount Flanges | Cylinder Connector | ||||||
Set | Cylinders Connector only | |||||||
Standard | Compact | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | |
FJAZ | FJCZ | FJZN | 1045 Carbon Steel or Equivalent | 40HRC~ | Black Oxide | 1045 Carbon Steel or Equivalent | ![]() Induction Hardened | Black Oxide |
FJAZS | - | FJZNS | 440C Stainless Steel or Equivalent | 45HRC~ | - | 440C Stainless Steel or Equivalent | - |
Part Number |
FJAZ10 FJAT10 |
Part Number | Mount Flanges | Cylinder Connector | ||||||||||||||||||
Type | M | A | D1 | D2 | t | F | P.C.D. | d | d1 | H1 | E | G | MxPitch | ℓ | L | D | H | T | W | L1 |
Set FJAZ FJAZS FJCZ Cylinder Connector only FJZN FJZNS | 8 | 51 | 24 | 17 | 8 | 16 | 37 | 7 | 11 | 6 | 30 | 37 | 8x1.25 | 14 | 25 | 16 | 23 | 8 | 14 | 10 |
10 | 54 | 28 | 21 | 40 | 32 | 40 | 10x1.25 | 15 | 20 | 27 | 17 | |||||||||
14 | 70 | 36 | 27 | 10 | 20 | 52 | 10 | 14 | 8 | 42 | 52 | 14x1.5 | 21 | 35 | 25 | 34 | 10 | 22 | 12 | |
18 | 90 | 46 | 35 | 12 | 24 | 68 | 12 | 17.5 | 10 | 54 | 68 | 18x1.5 | 27 | 45 | 32 | 43 | 12 | 27 | 15 | |
22 | 106 | 56 | 44 | 15 | 30 | 80 | 14 | 20 | 12 | 66 | 80 | 22x1.5 | 33 | 55 | 40 | 52 | 15 | 32 | 18 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FJAZ18 |
Loading...
Cylinder Used | Air pressure cylinders | Connection Type, Cylinder Side | Female Thread | AWC Alteration (Flange Cut) | No |
---|
Please check the type/dimensions/specifications of the part FJAZ18 in the Floating Joints - Mount Flange Set / Cylinder Connector series.
Part Number |
---|
FJAZ10 |
FJAZ14 |
FJAZ22 |
FJAZ8 |
FJAZS10 |
FJAZS14 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy