(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Clamp Cylinder Brackets - U-Shaped

Rotary Clamp Cylinder Brackets - U-Shaped

Click this image to zoom it.

Can be selected easily according to the tube dia. and stroke of the current rotary clamp cylinder.

  • inCAD Components
Rotary Clamp Cylinder Brackets - U-Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RCYG1018 Carbon Steel-
RCYGB1045 Carbon SteelBlack Oxide

Specifications

Part Number-L, T
RCLA32
RCYG40-25
RCYB32
-
-
100
12
Part NumberTWSHBAPCd
TypeNo.
[ ! ]
RCYG
RCYGB
20-219 12 1616930223825.534.5
20-319 12 164032
25-219 12 1616930224428
25-319 12 164032
32-259 12 1620933225034
32-359 12 164332
40-259 12 1620933216040
40-359 12 164331
50-409 12 1622125034655046.5
50-709 12 168064
[ ! ]No. indicates applicable Rotary Clamp Cylinder Tube I.D / Stroke.

Alterations

Rotary Clamp Cylinder Brackets - U-Shaped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RCYG20-21-[9,​12,​16]
RCYG20-31-[9,​12,​16]
RCYG25-21-[9,​12,​16]
RCYG25-31-[9,​12,​16]
RCYG32-25-[9,​12,​16]
RCYG32-35-[9,​12,​16]
RCYG40-25-[9,​12,​16]
RCYG40-35-[9,​12,​16]
RCYG50-40-[9,​12,​16]
RCYG50-70-[9,​12,​16]
RCYGB20-21-[9,​12,​16]
RCYGB20-31-[9,​12,​16]
RCYGB25-21-[9,​12,​16]
RCYGB25-31-[9,​12,​16]
RCYGB32-25-[9,​12,​16]
RCYGB32-35-[9,​12,​16]
RCYGB40-25-[9,​12,​16]
RCYGB40-35-[9,​12,​16]
RCYGB50-40-[9,​12,​16]
RCYGB50-70-[9,​12,​16]
RCYGM20-21-[9,​12,​16]
RCYGM20-31-[9,​12,​16]
RCYGM25-21-[9,​12,​16]
RCYGM25-31-[9,​12,​16]
RCYGM32-25-[9,​12,​16]
RCYGM32-35-[9,​12,​16]
RCYGM40-25-[9,​12,​16]
RCYGM40-35-[9,​12,​16]
RCYGM50-40-[9,​12,​16]
RCYGM50-70-[9,​12,​16]
RCYGS20-21-[9,​12,​16]
RCYGS20-31-[9,​12,​16]
RCYGS25-21-[9,​12,​16]
RCYGS25-31-[9,​12,​16]
RCYGS32-25-[9,​12,​16]
RCYGS32-35-[9,​12,​16]
RCYGS40-25-[9,​12,​16]
RCYGS40-35-[9,​12,​16]
RCYGS50-40-[9,​12,​16]
RCYGS50-70-[9,​12,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Nominal No. (Applicable tube diameter/stroke) T
(mm)
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided20-219 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided20-319 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided25-219 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided25-319 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided32-259 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided32-359 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided40-259 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided40-359 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided50-409 ~ 16
1 Piece(s)

10 Days or more

101018 Carbon SteelNot Provided50-709 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating20-219 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating20-319 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating25-219 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating25-319 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating32-259 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating32-359 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating40-259 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating40-359 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating50-409 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide Coating50-709 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating20-219 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating20-319 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating25-219 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating25-319 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating32-259 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating32-359 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating40-259 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating40-359 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating50-409 ~ 16
1 Piece(s)

10 Days or more

101045 Carbon SteelElectroless Nickel Plating50-709 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided20-219 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided20-319 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided25-219 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided25-319 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided32-259 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided32-359 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided40-259 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided40-359 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided50-409 ~ 16
1 Piece(s)

10 Days or more

10304 Stainless SteelNot Provided50-709 ~ 16

Loading...

  1. 1

Example

Rotary Clamp Cylinder Brackets - U-Shaped:Related Image
MKRCA32 (>> Click here)
Stopper Pin USTEH (>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.