(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Clamp Cylinder Brackets - Straight

Rotary Clamp Cylinder Brackets - Straight

Click this image to zoom it.

Move the mouse over the image to zoom

Rotary Clamp Cylinder Arms with L dimension configurable in 1mm increment.

  • inCAD Components
Rotary Clamp Cylinder Brackets - Straight:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RCLA1018 Carbon Steel-
RCLAB1045 Carbon SteelBlack Oxide
RCLAMElectroless Nickel Plating

Specifications

Part Number-L, T
RCLA32
RCYG40-25
RCYB32
-
-
100
12
Part NumberL
1mm Increment
WTHGdhAXMFC
TypeNo.
RCLA
RCLAB
RCLAM
2015~100161610149939672L+16
2515~100161610149939672L+16
3220~16020201417.511114128102L+22
4020~16020201417.511114128102L+22
5025~20022221720141341310103L+23

Alterations

Rotary Clamp Cylinder Brackets - Straight:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RCLA20-[15-100/1]
RCLA25-[15-100/1]
RCLA32-[20-160/1]
RCLA40-[20-160/1]
RCLA50-[25-200/1]
RCLAB20-[15-100/1]
RCLAB25-[15-100/1]
RCLAB32-[20-160/1]
RCLAB40-[20-160/1]
RCLAB50-[25-200/1]
RCLAM20-[15-100/1]
RCLAM25-[15-100/1]
RCLAM32-[20-160/1]
RCLAM40-[20-160/1]
RCLAM50-[25-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Nominal No. L
(mm)
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Provided2015 ~ 100
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Provided2515 ~ 100
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Provided3220 ~ 160
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Provided4020 ~ 160
1 Piece(s)

8 Days or more

101018 Carbon SteelNot Provided5025 ~ 200
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide Coating2015 ~ 100
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide Coating2515 ~ 100
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide Coating3220 ~ 160
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide Coating4020 ~ 160
1 Piece(s)

8 Days or more

101045 Carbon SteelBlack Oxide Coating5025 ~ 200
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating2015 ~ 100
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating2515 ~ 100
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating3220 ~ 160
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating4020 ~ 160
1 Piece(s)

8 Days or more

101045 Carbon SteelElectroless Nickel Plating5025 ~ 200

Loading...

  1. 1

Example

Rotary Clamp Cylinder Brackets - Straight:Related Image
MKRCA32 (>> Click here)
Stopper Pin USTEH (>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.