(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Couplings - Socket, Tapped, 350 High-Pressure Valve

Quick Couplings - Socket, Tapped, 350 High-Pressure Valve

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Body Material: Special Carbon Steel
•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Compatible Fluid: Oil
•Operating Temperature Range (?): -20::80

Quick Couplings - Socket, Tapped, High Pressure Valve (350 Type):Related Image
・Materials
[ M ] Material: Special Carbon Steel [ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
QBPFC3
Part NumberRc
(PT)
LDEH
TypeNo.
QBSHTP21/482341330
33/882341330
41/293.5411636
63/4105.5491846
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
QBSHTP2
QBSHTP3
QBSHTP4
QBSHTP6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter
1 Piece(s)

8 Days or more

10Rc(PT)1/4
1 Piece(s)

15 Days or more

10Rc(PT)3/8
1 Piece(s)

15 Days or more

10Rc(PT)1/2
1 Piece(s)

15 Days or more

10Rc(PT)3/4

Loading...

  1. 1

More Information

Quick Couplings - Socket, Tapped, High Pressure Valve (350 Type):Related Image
 

Basic Information

Type Standard Material Special Carbon Steel Applicable Fluid Oil
Male/Female Sockets Valve Structure Double passages opening closing type Thread Type Female Threaded Tapped
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80 Max. Operating Pressure(MPa) null::34.3
Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.