(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Socket, Lightweight, Urethane Hose Mounting

Air Couplers - Socket, Lightweight, Urethane Hose Mounting

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Body Material: Steel
•Thread Type: For Urethane Hose Mounting
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::80

  • inCAD Components
Air Couplers - Lightweight, Socket, Urethane Hose Mounting:Related Image
・Materials
[ M ] Material: Brass (Nickel Plating)

Specifications

Part Number
KSCPM10
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number(L)ADdWrench Flats HMass (g)
TypeNo.
KSCSN854.51719.53.81735
105.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KSCSN8
KSCSN10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Applicable Tube O.D.
(φ)
1 Piece(s)Available

8 Days or more

103.88
1 Piece(s)Available

8 Days or more

105.310

Loading...

  1. 1

More Information

Specifications
Seal Material
Operating Temperature RangeApplicable FluidMax. Operating Pressure MPa (kgf/cm2)Pressure Resistance MPa (kgf/cm2)
Nitrile Rubber (NBR Nitrile Rubber )-20°C~80°CAir1.0 (10)1.5 (15)
[ ! ]Single Passage Opening Closing System (Valve is provided on the socket side.)

For combination of plugs and sockets, refer to Click here.

 

Basic Information

Type Standard Material Steel Applicable Fluid Air
Male/Female Sockets Thread Type For Urethane Hose Mounting Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::80 Max. Operating Pressure(MPa) ::1.0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.