(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Socket, Lightweight, Tube Connector

Air Couplers - Socket, Lightweight, Tube Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Body Material: Steel
•Thread Type: For Tube Mounting
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::80

  • inCAD Components
Air Couplers - Lightweight, Socket, Tube Connector:Related Image
・Materials
[ M ] Material: Brass (Nickel Plating)

Specifications

Part Number
KSCPM10
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number(L)CDMass
(g)
TypeNo.
KSCSH20673019.556

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KSCSH20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Specifications
Seal Material
Operating Temperature RangeApplicable FluidMax. Operating Pressure MPa (kgf/cm2)Pressure Resistance MPa (kgf/cm2)
Nitrile Rubber (NBR Nitrile Rubber )-20°C~80°CAir1.0 (10)1.5 (15)
[ ! ]Single Passage Opening Closing System (Valve is provided on the socket side.)
 

Basic Information

Type Standard Material Steel Applicable Fluid Air
Male/Female Sockets Thread Type For Tube Mounting Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::80 Max. Operating Pressure(MPa) ::1.0 I.D. d(mm) 5

Please check the type/dimensions/specifications of the part KSCSH20 in the Air Couplers - Socket, Lightweight, Tube Connector series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.