(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thread Type: Tube Connection
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::60
•Operating Pressure Range (mpa): ::1.0
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
MCPC | Brass | Chrome Plating |
MCPCS | 316 Stainless Steel | - |
Part Number |
MCPC4 MCSC6 |
Pages | Applicable Fluids | Type | Applicable Combined Part Numbers | Applicable to Combining Different Sizes or not | Remarks | |
Plugs | Sockets | |||||
>> P.1320 | Air (Water is also applicable partially.) | Tube Connecting | MCPC MCPCS MCPCL MCPCLS | MCSC MCSCS MCSCL MCSCLS MCSCB MCSCBS | ○ | [ ! ]Only Size 4 and 6 is applicable to MCPS / MCPCS / MCSC / MCSCS. |
>> P.1321 >> P.1322 >> P.1324 | Standard Type (Including Rotary / Locking / Branch Type) | MCPM MCPMS MCPF MCPF MCPH MCPHS MCPCN MCPC MCPCS MCPRM MCPRF (MCRN MCRT MCLTR MCRE) | MCSM MCSMS MCHSM MCSF MCSFS MCHSF MCSH MCSH MCHSH MCSCN MCSC MCSCS MCSTM MCSTFN MCSTH (MCRN MCRT MCLTR MCRE) | ○ | [ ! ]Only Size 8 and 10 is applicable to MCPS / MCPCS / MCSC / MCSCS. [ ! ]Branch Type has both the Plug and Socket shapes. | |
>> P.1323 | Lightweight | KSCPM MSCPF KSCPH KSCPN | KSCSM KSCSF KSCSH KSCSN | ○ | - | |
>> P.1325 | Miniature | NMCPM NMCPMS NMCPF NMCPFS NMCPH NMCPHS NMCPHL NMCPHLS | NMCSM NMCSMS NMCSHB NMCSHBS NMCSH NMCSHS NMCSHL NMCSHLS | ○ | - | |
>> P.1326 | Chemical Resistant Type - 316 Stainless Steel | MCPMSS MCPFSS MCPHSS | MCSMSS MCSHSS | × | - | |
>> Click here | Water, Oil Air | No Valve Type | QNPFC QNPFS QNPMC QNPMS QNPHC QNPHS | QNSFC QNSFS QNSMC QNSMS QNSHC QNSHS | × | [ ! ]When Threaded / Tapped Type and Hose Connecting Type are used in combination with each other, check their sizes. >> Click here |
>> Click here | Valve Type | QBPFC QBPFS | QBSFC QBSFS | × | - | |
>> Click here | High flow Rate Valve Type | QBPFCH QBPFSH | QBSFCH QBSFSH | × | - | |
>> Click here | 210 High Pressure Valve Type | QBPHT | QBSHT | × | - | |
>> Click here | 350 High Pressure Valve Type | QBPHTP | QBSHTP | × | - |
Part Number | L | T | Mass (g) | |
Type | No. | |||
MCPC MCPCS | 4 | 24.5 | 8.1 | 3(5.5) |
6 | 28.0 | 10.1 | 5(9) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MCPC4 |
MCPC6 |
MCPCS4 |
MCPCS6 |
Loading...
Seal Material | Operating Temperature | Max. Operating Pressure MPa (kgf/cm2) | Applicable Fluid |
Nitrile Rubber (NBR Nitrile Rubber ) | -20~60°C | Brass: 1.0 (10) 304 Stainless Steel:1.0(10) | Air |
Type | Standard | Applicable Fluid | Air | Male/Female | Plugs |
---|---|---|---|---|---|
Thread Type | Tube Connection | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -20::60 |
Max. Operating Pressure(MPa) | ::1.0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy