(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings - Straight Connector, Barbed Ends

Hose Fittings - Straight Connector, Barbed Ends

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Specify sizes based on the applicable Hose I.D.

Fittings for Hoses - Bamboo Shoot Joints:Related Image
・Materials
Type[ M ]Material
HOSHSBrass

Specifications

Part Number
HOSJE61
Part NumberApplicable HoseDdA
TypeNo.Nominal I.D.
HOSHS
(Brass)
628684.534
6299534
92910.5736
12312141042
153151611.542
1961920.51546
[ ! ]Fitting applicable for HOSJN and HOSSH only.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSHS92
HOSHS123
HOSHS153
HOSHS196
HOSHS628
HOSHS629
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose Hose connection part outside diameter
(φ)
1 Piece(s)Available

8 Days or more

10910.5
1 Piece(s)Available

8 Days or more

101214
1 Piece(s)Available

8 Days or more

101516
1 Piece(s)Available

8 Days or more

101920.5
1 Piece(s)Available

8 Days or more

1068
1 Piece(s)Available

8 Days or more

1069

Loading...

  1. 1

More Information

Specifications
Applicable FluidsWater, Air, Oil
Operating Temperature Range-20~150˚C (No Freezing)
Max. Operating Pressure3.5MPa
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.