(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings - Both Sides Barbed, Stainless Steel

Hose Fittings - Both Sides Barbed, Stainless Steel

Click this image to zoom it.

  • Volume Discount

Specify sizes based on the applicable Hose I.D.

  • inCAD Components

Part Number

Configured Part Number is shown.

Fittings for Hoses - Bamboo Shoot Joints:Related Image
・Materials
Type[ M ]Material
HOSJJS304 Stainless Steel

Specifications

Part Number
HOSN61
HOSJJS12
Part NumberApplicable Hose Nominal I.D.DdL
TypeNo.
HOSJJS
(304 Stainless Steel)
667.0 4.0 55
9910.5 8.070
121214.0 10.0 75
191920.5 16.090
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSJJS6
HOSJJS9
HOSJJS12
HOSJJS19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

109
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1019
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Hose

Loading...

  1. 1

More Information

Specifications
Applicable FluidsWater, Air, Oil
Operating Temperature Range-20~150˚C (No Freezing)
Max. Operating Pressure3.5MPa

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.