(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hose excellent in flexibility and transparency and compliant to the Food Sanitation Laws
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||||
Hose Only | One End Fitting | Both Ends Fitting | Main Material | Reinforcement | Fittings |
HOFW | HOFWK | HOFWR | PVC | Polyester Yarn | Joint Nipples:316L Stainless Steel Joint Covers:304 Stainless Steel |
HOGFW | HOGFWK | HOGFWR | PVC | PET Resin |
No. | HOFW HOFW_ | |||||
Inner Diameter | Outer Diameter | Thickness | Min. Bending Radius | Operating Pressure | Operating Temperature Range | |
(mm) | (mm) | (mm) | (mm) | MPa | °C | |
6 | 6 | 11 | 2.5 | 30 | 0~1.0 | -5~70 |
9 | 9 | 15 | 3 | 45 | 0~1.0 | |
12 | 12 | 18 | 3 | 65 | 0~0.8 | |
15 | 15 | 22 | 3.5 | 95 | 0~0.8 | |
19 | 19 | 26 | 3.5 | 120 | 0~0.6 | |
1S | 25 | 33 | 4 | 165 | 0~0.6 | |
1.5S | 38 | 48 | 5 | 300 | 0~0.4 | |
2S | 50 | 62 | 6 | 440 | 0~0.3 |
No. | HOGFW HOGFW_ | ||||||
Inner Diameter | Outer Diameter | Thickness | Min. Bending Radius | Operating Pressure Mpa | Operating Temperature Range | ||
(mm) | (mm) | (mm) | (mm) | 50°C | 70°C | °C | |
15 | 15 | 22 | 3.5 | 60 | -0.1~0.4 | -0.1~0.3 | -5~70 |
19 | 19 | 26 | 3.5 | 80 | -0.1~0.4 | -0.1~0.3 | |
1S | 25.4 | 33.4 | 4 | 100 | -0.1~0.4 | -0.1~0.3 | |
1.5S | 38 | 48 | 5 | 150 | -0.1~0.3 | -0.1~0.2 | |
2S | 50.8 | 62.8 | 6 | 200 | -0.1~0.3 | -0.1~0.2 |
Part Number | Hose Length | L | R | |
Type | Hose Nominal | 0.1m Increment | Left End Fitting | Right End Fitting |
Inner Dia. | ||||
HOFW (Hose Only) HOFWK (One End Fitting) HOFWR (Both Ends Fitting) | 6 | 0.5~100.0 | - | - |
9 | ||||
12 | ||||
15 | ||||
19 | 0.5~50.0 | |||
1S | 0.6~50.0 | LC | RC | |
1.5S | ||||
2S | 0.6~40.0 | |||
HOGFW (Hose Only) HOGFWK (One End Fitting) HOGFWR (Both Ends Fitting) | 15 | 0.5~50.0 | - | - |
19 | ||||
1S | 0.6~50.0 | LC | RC | |
1.5S | 0.6~40.0 | |||
2S |
Part Number |
---|
HOFW6-[0.5-100/0.1] |
HOFW9-[0.5-100/0.1] |
HOFW12-[0.5-100/0.1] |
HOFW15-[0.5-100/0.1] |
HOFW19-[0.5-50/0.1] |
HOGFW15-[0.5-50/0.1] |
HOGFW19-[0.5-50/0.1] |
HOGFWK1S-[0.6-50/0.1]-LC |
HOGFWK1.5S-[0.6-40/0.1]-LC |
HOGFWK2S-[0.6-40/0.1]-LC |
Loading...
Applicable Fluid | Water / Air / Foods | Operating Temperature Range(℃) | -5::70 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy