(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Bite-Type Fittings - Nuts

Hydraulic Bite-Type Fittings - Nuts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suitable for oil hydraulic plumbing.

  • inCAD Components
Bite Hydraulic Pipe Fittings - Nuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
KTGNT1025 Carbon SteelTrivalent Chromate

Specifications

Part Number
KTGS8-1
KTGR6
Part NumberDTH
Hex Socket
L
TypeNo.
KTGNT67.3M12x1.51415
89.3M14x1.51715
1011.3M16x1.51916
1213.3M18x1.52216
· Specifications (KTGZR, KTGZC)
Applicable Pipe Dia.Max. Operating PressureOperating Temperature Range
10, 12mm10, 123MPa-20°C~120°C
· Specifications (Other Than Above)
Applicable Pipe Dia.Max. Operating PressureOperating Temperature Range
8mm850MPa-20°C~250°C
6A10.5
10, 12mm10, 12
8A13.8
10A17.340MPa
15A21.7
[Applicable Pipes]
(1)JIS G 3454 Carbon Steel Pipe for Pressure Service STPG370
(2)JIS G 3455 Carbon Steel Pipe for High Pressure Service STS370
(2)JIS G 3456 Carbon Steel Pipe for High Temperature Service STP370
(4)JIS G 3459 Stainless Steel Pipe for Plumbing 304 Stainless Steel
and 316 Stainless Steel
(5)Japan Fluid Power Association Standard JOHS-102
 Accurate Carbon Steel Pipes for Hydraulics OST

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KTGNT6
KTGNT8
KTGNT10
KTGNT12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Bite Hydraulic Pipe Fittings - Nuts:Related Image
 

Basic Information

Material 1025 Carbon Steel Surface Treatment Trivalent Chromate Applicable Fluid Oil
Max. Operating Pressure 50 - MPa Operating Temperature Range -20::250°C Tube Material Polybutene

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.