(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PVC pipes easy to install and excellent in water-tightness.
Part Number
Configured Part Number is shown.
Type | Types | [ M ]Material |
PVCTT | TS Fittings | PVC |
PVCHT | HI Fittings | Impact Resistance PVC |
Part Number |
PVCHSB20 PVCHBN100 |
Part Number | Z1 | Z2 | H | I | Standards | |
Type | No. | |||||
PVCTT PVCHT | 13 | 10 | 10 | 36 | 36 | JIS K 6743 |
16 | 13 | 13 | 43 | 43 | ||
20 | 15 | 15 | 50 | 50 | ||
25 | 18 | 18 | 58 | 58 | ||
30 | 21 | 21 | 65 | 65 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PVCHT13 |
PVCHT16 |
PVCHT20 |
PVCHT25 |
PVCHT30 |
PVCTT13 |
PVCTT16 |
PVCTT20 |
PVCTT25 |
PVCTT30 |
Part Number |
---|
Loading...
Applicable Fluid | Water | Connection Type | Pipe⇔Pipe, same diameters | Tube Material | PVC Pipe |
---|---|---|---|---|---|
Surface Treatment | No | Operating Temperature Range(℃) | 5::35 | Shape | Tees+B4712 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy