(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PVC Pipe Fittings - Socket

PVC Pipe Fittings - Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • New Pricing

PVC pipes easy to install and excellent in water-tightness.

  • inCAD Components
PVC Pipe Fittings - TS Fittings, Socket:Related Image
・Materials
TypeTypes[ M ]Material
PVCTSTS FittingsPVC
PVCHSHI FittingsImpact Resistance PVC

Specifications

Part Number
PVCHSB20
PVCHBN100
Part NumberZLStandards
TypeNo.
PVCTS
PVCHS
13557JIS K 6743
16767
20777
25787
30795

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PVCHS13
PVCHS16
PVCHS20
PVCHS25
PVCHS30
PVCTS13
PVCTS16
PVCTS20
PVCTS25
PVCTS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Max. Operating Pressure
(MPa)
Pipe O.D. D (A1)
(φ)
Types Pipe I.D. d
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride0.7518HI Fitting13
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride0.7522HI Fitting16
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride0.7526HI Fitting20
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride0.7532HI Fitting25
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Impact Resistant Unplasticized Polyvinyl Chloride0.7538HI Fitting31
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Unplasticized Polyvinyl Chloride1.018TS Fittings13
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Unplasticized Polyvinyl Chloride1.022TS Fittings16
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Unplasticized Polyvinyl Chloride1.026TS Fittings20
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Unplasticized Polyvinyl Chloride1.032TS Fittings25
1 Piece(s)Available

8 Days or more

[Vinyl Chloride] Unplasticized Polyvinyl Chloride1.038TS Fittings31

Loading...

  1. 1
 

Basic Information

Applicable Fluid Water Connection Type Pipe⇔Pipe, same diameters Tube Material PVC Pipe
Surface Treatment No Operating Temperature Range(℃) 5::35 Shape Sockets

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.