(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 910 N. (Part Numbers)

Vertical Clamping Levers - Flange type mounting base, holding capacity: 910 N.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 910N | Height under bar: 42.2mm | Overall Height: 124mm (when clamped)

  • inCAD Components
Toggle Clamps -Vertical Handle- -Welded Tip Screw Type- -Straight Base-:Related Image

Specifications

Part Number
MC04-11
MC04H-2
Part NumberMC04H-2
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)910
Weight (g)170
Open-Close Angle of Arm98°
Open-Close Angle of Handle62°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber Hardness: Shore A70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC04H-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
 

Basic Information

Type Main Body Mounting Bracket Straight base Body Material 1018 Carbon Steel
Clamp Bolts fixation Clamp Bolt Size M6 Clamp Bolt Material Iron + Rubber Pad
Arm Height Type High Arm Type Arm Height(mm) 51.8 Arm Length Type Standard
Arm Length(mm) 34.5 Handle Length Standard Clamping Force (Range)(N) 500~1049

Please check the type/dimensions/specifications of the part MC04H-2 in the Vertical Clamping Levers - Flange type mounting base, holding capacity: 910 N. series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.