(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 882 N.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 882 N.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vertical Clamping Levers - Flange type mounting base, holding capacity: 882 N.
  • Vertical Clamping Levers - Flange type mounting base, holding capacity: 882 N.
  • Volume Discount

Max. Holding Capacity: 882N | Height under bar: 22.65mm | Overall Height: 104mm (when clamped)

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
  • For the purpose of quality improvement, once stock has run out, the connections for the arms will be changed from welding to rivets. Product photos, dimensional drawings and CAD data have been updated to reflect the specifications after changing to rivets.

MC04-2
MC04-S2
Stainless Steel

1N=0.101972kgf


* Please note that rubber is not attached to stainless steel bolt.

Specifications

Part Number
MC04-1
Part NumberMC04-2MC04-S2
Body Material1018 Carbon Steel304 Stainless Steel
Surface TreatmentTrivalent Chromate-
Tightening Force (N)882
Weight (g)170
Open-Close Angle of Arm
 
98°
Open-Close Angle of Handle62°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70
Stainless Steel
Hex Screw

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC04-2
MC04-S2
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Clamp Bolt Material
1 Piece(s)Available

Same day

Stock

[Steel] 1018 Carbon SteelIron + Rubber Pad
1 Piece(s)Available

Same day

Stock

304 Stainless SteelStainless Steel

Loading...

  1. 1

Example

Toggle Clamps -Vertical Handle-:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here
 

Basic Information

Type Main Body Mounting Bracket Flange Base Clamp Bolts fixation
Clamp Bolt Size M6 Arm Height Type Standard Arm Height(mm) 32.25
Arm Length Type Standard Arm Length(mm) 34.8 Handle Length Standard
Clamping Force (Range)(N) 500~1049

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.