(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switch and Sensor - L Dimension Hole Position Configurable, Through Hole, Notched Hole

Rails for Switch and Sensor - L Dimension Hole Position Configurable, Through Hole, Notched Hole

Rails for Switches and Sensors with the overall length configurable and with the hole position and the number of holes configurable.

  • METRIC
  • inCAD Components
Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Through Hole / Notched Hole (Shape A)-:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
Through Hole TypeNotched Hole Type
SENA_ _HSENAZ_ _H6063-T5 Aluminum AlloyClear Anodize
SENAB_ _HSENAZB_ _HBlack Anodize

Specifications

Part Number-L-V-W-X-Y-Z-N
TypeNo.H (Number of Holes)
SENA
SENA
SENA
SENAZ
3
3
3
4
3H
4H
5H
2H
-
-
-
-
100
658
1100
200
-
-
-
-
V10
V10
V10
V10
-
-
-
-
W70
W300
W300
W70
-
-
-
X82
X350
X540

-
-

Y648
Y648


-


Z1090
-
-
-
N3.5
N4.5
N5.0
■Through Hole Type [ ! ]No. indicates the applicable nut size. Bar Nuts >> Click here
Part NumberL
1mm Increment
V W X Y Z
1mm Increment
N
0.5mm Increment
ABCDEd
TypeNo.H (Number of Holes)
SENA
SENAB
32H
3H
4H
5H
50~12005~11953.53.4 5.7 3.0  9 6.0 1.5
43.5~4.54.5 7.2 4.0 11 8.0 2.0
53.5~5.55.5 8.2 5.5 12 9.5
[ ! ]Please specify the mounting hole pitch as N+1.5 or more.
■Notched Hole Type [ ! ]No. indicates the applicable nut size. [ ! ]For No. 3, the inside of groove is slightly milled. For Bar Nuts >> Click here
Part NumberL
1mm Increment
V W X Y Z
1mm Increment
NN1ABCDEd
TypeNo.H (Number of Holes)
SENAZ
SENAZB
32H
3H
4H
5H
50~120010~11903.5 6.5 3.4 5.7 3.0  9 6.0 1.5
44.5 7.2 4.0 11 8.0 2.0
55.5 8.2 5.5 12 9.5
[ ! ]Please specify the mounting hole pitch by 8mm or more.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SENA32H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENA33H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENA34H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENA35H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENA42H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENA43H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENA44H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENA45H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENA52H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENA53H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENA54H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENA55H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENAB32H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENAB33H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENAB34H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENAB35H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENAB42H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENAB43H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENAB44H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENAB45H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENAB52H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]
SENAB53H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]
SENAB54H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]
SENAB55H-[50-1200/1]-V[5-1195/1]-W[5-1195/1]-X[5-1195/1]-Y[5-1195/1]-Z[5-1195/1]
SENAZ32H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAZ33H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAZ34H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAZ35H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAZ42H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAZ43H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAZ44H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAZ45H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAZ52H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAZ53H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[30-1190/1]
SENAZ54H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAZ55H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAZB32H-[50-1200/1]-V[10-1180/1]-W[18-1190/1]
SENAZB33H-[50-1200/1]-V[10-1170/1]-W[18-1180/1]-X[26-1190/1]
SENAZB34H-[50-1200/1]-V[10-1160/1]-W[18-1170/1]-X[26-1180/1]-Y[34-1190/1]
SENAZB35H-[50-1200/1]-V[10-1150/1]-W[18-1160/1]-X[26-1170/1]-Y[34-1180/1]-Z[42-1190/1]
SENAZB42H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]
SENAZB43H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]-X[26-1190/1]
SENAZB44H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]-X[26-1190/1]-Y[34-1190/1]
SENAZB45H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]-X[26-1190/1]-Y[34-1190/1]-Z[42-1190/1]
SENAZB52H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]
SENAZB53H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]-X[26-1190/1]
SENAZB54H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]-X[26-1190/1]-Y[34-1190/1]
SENAZB55H-[50-1200/1]-V[10-1190/1]-W[18-1190/1]-X[26-1190/1]-Y[42-1190/1]-Z[10-1190/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Type Surface Treatment No. (Compatible Nut Size)
(mm)
Overall Length L
(mm)
Number of Holes Hole Position [V]
(mm)
Hole Position [W]
(mm)
Hole Position [X]
(mm)
Hole Position [Y]
(mm)
Hole Position [Z]
(mm)
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize350 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize350 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize350 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize350 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize450 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize450 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize450 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize450 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize550 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize550 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize550 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Clear AnodizeThrough Hole TypeClear Anodize550 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize350 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize350 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize350 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize350 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize450 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize450 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize450 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize450 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize550 ~ 12002H (Two Holes)5 ~ 11955 ~ 1195---
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize550 ~ 12003H (Three Holes)5 ~ 11955 ~ 11955 ~ 1195--
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize550 ~ 12004H (Four Holes)5 ~ 11955 ~ 11955 ~ 11955 ~ 1195-
1 Piece(s)

10 Days or more

10Black AnodizeThrough Hole TypeBlack Anodize550 ~ 12005H (5-Hole)5 ~ 11955 ~ 11955 ~ 11955 ~ 11955 ~ 1195
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize350 ~ 12002H (Two Holes)10 ~ 118018 ~ 1190---
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize350 ~ 12003H (Three Holes)10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize350 ~ 12004H (Four Holes)10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize350 ~ 12005H (5-Hole)10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize450 ~ 12002H (Two Holes)10 ~ 118018 ~ 1190---
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize450 ~ 12003H (Three Holes)10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize450 ~ 12004H (Four Holes)10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize450 ~ 12005H (5-Hole)10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize550 ~ 12002H (Two Holes)10 ~ 118018 ~ 1190---
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize550 ~ 12003H (Three Holes)10 ~ 117018 ~ 118030 ~ 1190--
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize550 ~ 12004H (Four Holes)10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

10 Days or more

10Clear AnodizeNotched Hole TypeClear Anodize550 ~ 12005H (5-Hole)10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize350 ~ 12002H (Two Holes)10 ~ 118018 ~ 1190---
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize350 ~ 12003H (Three Holes)10 ~ 117018 ~ 118026 ~ 1190--
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize350 ~ 12004H (Four Holes)10 ~ 116018 ~ 117026 ~ 118034 ~ 1190-
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize350 ~ 12005H (5-Hole)10 ~ 115018 ~ 116026 ~ 117034 ~ 118042 ~ 1190
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize450 ~ 12002H (Two Holes)10 ~ 119018 ~ 1190---
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize450 ~ 12003H (Three Holes)10 ~ 119018 ~ 119026 ~ 1190--
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize450 ~ 12004H (Four Holes)10 ~ 119018 ~ 119026 ~ 119034 ~ 1190-
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize450 ~ 12005H (5-Hole)10 ~ 119018 ~ 119026 ~ 119034 ~ 119042 ~ 1190
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize550 ~ 12002H (Two Holes)10 ~ 119018 ~ 1190---
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize550 ~ 12003H (Three Holes)10 ~ 119018 ~ 119026 ~ 1190--
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize550 ~ 12004H (Four Holes)10 ~ 119018 ~ 119026 ~ 119034 ~ 1190-
1 Piece(s)

10 Days or more

10Black AnodizeNotched Hole TypeBlack Anodize550 ~ 12005H (5-Hole)10 ~ 119018 ~ 119026 ~ 119042 ~ 119010 ~ 1190

Loading...

  1. 1

Example

Rails for Switch and Sensor -L Dimension Hole Position Configurable- -Through Hole / Notched Hole (Shape A)-:Related Image
Nut (>> Click here)
Bar Nut SQN, SQNS (>> Click here)
 

Basic Information

Type Rail Shape A Hole Position Hole Positions Configurable Mounting Holes Through Holes/Slotted Holes
Material 6063-T5 Aluminum Alloy

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.