(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shafts for Dovetail Groove Stages

Shafts for Dovetail Groove Stages

Click this image to zoom it.

  • Volume Discount

The shaft can be used for various combinations of dovetail stages.

  • inCAD Components
Accessories for Dovetail Groove Stage -Shafts for Stage-:Related Image
・Materials
[ M ] Material: 303 Stainless Steel
[ S ] Surface Treatment: Nickel Chrome Plating

Specifications

Part Number
XPPT1
XPST1
XPST3
Part NumberApplicable StageAccessories: Type M-L (Qty.)
XPPT1XSSL, XSSLCSCB4-8(2 pcs.), SCB3-6(4 pcs.)
XPPT2XSPSCB4-8(4 pcs.)
XPPT3XSL, XSLC, XSB
SCB4-8(6 pcs.)
[ NG ]Not compatible with XSC.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XPST1
XPST2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
1 Piece(s)Available

8 Days or more

10241.5
1 Piece(s)Available

8 Days or more

1051.5

Loading...

  1. 1

Example

Accessories for Dovetail Groove Stage -Shafts for Stage-:Related Image
 

Basic Information

Types Shaft for Stages

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.